Mirror Radius End Mill (Ultra Hard Shank), RNM-T-C Shape

Mirror Radius End Mill (Ultra Hard Shank), RNM-T-C Shape
  • On Sale Till 31/08/2018

[Specifications]
· Mounting Method: Type with Handle
· Work materials: General steel, tempered steel, high hardness steel, stainless steel, cast iron
[Applications] Flat Surfaces / Side Surfaces / Grooves / Vertical

PDF

Part Number

Configured Part Number is shown.

 
Part Number
RNMM-080053T-S12C
RNMM-100053T-S12C
Part NumberVolume DiscountDays to Shipblade diameter D
(φ)
Underneck length (ℓ1)
(mm)
Supported tips Dimensions θn° Dimension φD1
(mm)
θk° Applicable Part Clamp Screw Applicable Part Wrench
3 Day(s) or more 820RNM-080…/HRM-080…/HRM-090…7.82°12'FSW-2506HA-07
Quote 1022.5RNM-100…/HRM-100…/HRM-110…9.81°7'FSW-3007HA-08

Loading...

  1. 1

Basic Information

Machining Application Plane / Side / Groove / Vertical work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron Mounting Method With handle
Overall length (L)(mm) 110 Shank diameter (d)(mm) 12 Type Tapered neck shank
Machining Application Details Pocket machining / curved surface processing / helical processing Dimensions ℓ2 53 Details Type Fig.1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)