WypAll x 50 Handy Wiper (Non-Woven Fabric Wiper)

Caution
Product Description
Pop-up type non-woven fabric rags made of ultra-thin material. (Sheet type)
[Features]
· Can be used dry or wet for a wide array of applications.
· Its superior absorbency allows it to quickly soak up liquids and oils. Feels like cloth when wetted with water or chemical solutions.
· Low-fluffing type non-woven fabric wipes for general use.
· Can be used as a dedicated dispenser for fixed position/fixed management on production lines.
· Uses Hydroknit, a sheet material made by using high pressure water to entwine pulp in high strength non-woven polypropylene fabric.
· Has undergone food sanitation testing.
[Applications]
· Can be used in a wide variety of situations such as in food factories, restaurants, hospitals, care giving, general factories, pet related work, maintenance, pharmaceutical factories, etc.
Features
●With excellent strength and absorption ability, can be used in the same way even if soaked in water or solvent, there is no worry of waste thread or fuzz.Specification
●Sheet Size(mm):200 x 225●Q'ty Per Case:100 sheets x 16 Bags
●Color: White
Materials
●Pulp●Polypropylene(PP)