Hygiene Blue Handy Wiper

Hygiene Blue Handy Wiper

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

[Features]
· Blue wipes that are ideal for preventing contamination.
· Non-woven fabric type. Made from rayon and polyester. Plastic packaging.
· Blue sheet.
· Has undergone food sanitation testing.
[Applications]
· Recommended for use in: food factories, restaurants, general factories, laboratories, research, schools, maintenance and pharmaceutical factories

Basic Specifications

Part Number
Quantity

Refine by

  • 1 Pack (100 Sheets)
  • 1 case (100 pcs x 16 packs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (100 Sheets)
2 Day(s) or more
-

Part Number : 62100
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (100 Sheets)

Specificationtitle

  • Product Model
    Non-woven Wipe
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Width(mm)
    Blue
  • Depth Dimensions(mm)
    200×225mm
  • Number of Sheets Per Case
    Rayon, PET (Blue)
  • Packing Form
    Plastic pack
  • RoHS
    10
1 case (100 pcs x 16 packs)
2 Day(s) or more
-

Part Number : 62100-PACK
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 case (100 pcs x 16 packs)

Specificationtitle

  • Product Model
    Non-woven Wipe
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Width(mm)
    Blue
  • Depth Dimensions(mm)
    200×225mm
  • Number of Sheets Per Case
    Rayon, PET (Blue)
  • Packing Form
    Plastic pack
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)