• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:00 to 22:00 (MYT) 23/6/2019. We apologize for the inconvenience.

Conductive Tape (Green) F-750

Conductive Tape (Green) F-750

Anti-electrostatic tape for the joint shielding of conductive colored mats.
[Features]
· A tape dedicated for processing joints that combines a conductive green mat layer with an adhesive.
[Applications]
· For foundation joints and step processing.

Part Number

Configured Part Number is shown.

F-750

Part Number
F-750
Part NumberVolume DiscountDays to ShipMass
(g)
Material ESD Control Value
(Ω)
Features Contents
3 Day(s) or more 500NBRGrounding resistance Rg≤1 X 109For joints when laying conductive color mats. For use in difficult curved areas or to counter static electricity in narrow spaces. This tape combines a pressure-sensitive adhesive with a green layer conductive color mat.1 Roll

Loading...

  1. 1

Basic Information

Thickness(mm) 0.5 Width(mm) 50 Product Type Antistatic Countermeasures - Tape
Length(m) 10 Color Green Contents 1 Roll

Please check the type/dimensions/specifications of the part F-750 in the Conductive Tape (Green) F-750 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)