Craft Tape for Packaging No.712

Craft Tape for Packaging No.712

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

Standard type craft tape. Does not use environmentally harmful organic solvents and offers outstanding performance for cardboard packaging.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Length(m)
    50
  • Thickness(mm)
    0.14
  • Adhesiveness
    7.7N/25mm
  • Tensile Strength
    155N/25mm
  • Holding Force
    0.1 mm/30 min
  • Rewinding Force
    1.6N/25mm
Part Number
Internal capacity

Refine by

  • 1 Roll
  • 1 Box (50 Rolls)
  • Clear
Width(mm)

Refine by

  • 25
  • 38
  • 45
  • 50
  • 60
  • 75
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
25
2 Day(s) or more
-

Part Number : 712F-25
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    25
  • Length(m)
    50
  • Thickness(mm)
    0.14
  • Adhesiveness
    7.7N/25mm
  • Tensile Strength
    155N/25mm
  • Holding Force
    0.1 mm/30 min
  • Rewinding Force
    1.6N/25mm
  • Stretch
    15%
1 Roll
38
2 Day(s) or more
-

Part Number : 712F-38
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    38
  • Length(m)
    50
  • Thickness(mm)
    0.14
  • Adhesiveness
    7.7N/25mm
  • Tensile Strength
    155N/25mm
  • Holding Force
    0.1 mm/30 min
  • Rewinding Force
    1.6N/25mm
  • Stretch
    15%
1 Roll
45
2 Day(s) or more
-

Part Number : 712F-45
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    45
  • Length(m)
    50
  • Thickness(mm)
    0.14
  • Adhesiveness
    7.7N/25mm
  • Tensile Strength
    155N/25mm
  • Holding Force
    0.1 mm/30 min
  • Rewinding Force
    1.6N/25mm
  • Stretch
    15%
1 Roll
50
2 Day(s) or more
-

Part Number : 712F-50
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.14
  • Adhesiveness
    7.7N/25mm
  • Tensile Strength
    155N/25mm
  • Holding Force
    0.1 mm/30 min
  • Rewinding Force
    1.6N/25mm
  • Stretch
    15%
1 Box (50 Rolls)
50
2 Day(s) or more
-

Part Number : 712F-50-PACK
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 Box (50 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.14
  • Adhesiveness
    7.7N/25mm
  • Tensile Strength
    155N/25mm
  • Holding Force
    0.1 mm/30 min
  • Rewinding Force
    1.6N/25mm
  • Stretch
    15%
1 Roll
60
2 Day(s) or more
-

Part Number : 712F-60
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    60
  • Length(m)
    50
  • Thickness(mm)
    0.14
  • Adhesiveness
    7.7N/25mm
  • Tensile Strength
    155N/25mm
  • Holding Force
    0.1 mm/30 min
  • Rewinding Force
    1.6N/25mm
  • Stretch
    15%
1 Roll
75
2 Day(s) or more
-

Part Number : 712F-75
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    75
  • Length(m)
    50
  • Thickness(mm)
    0.14
  • Adhesiveness
    7.7N/25mm
  • Tensile Strength
    155N/25mm
  • Holding Force
    0.1 mm/30 min
  • Rewinding Force
    1.6N/25mm
  • Stretch
    15%

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)