• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
White Kraft Tape KW-200

White Kraft Tape KW-200

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

The white case has white tape. The sense of abundant cleanliness is suitable for packaging foods and cosmetic products. KW-200N has 3 additional functions: overlapping paste capability, writable with oil-based ink, and non-slip back surface.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Length(m)
    50
  • Thickness(mm)
    0.15
  • Adhesiveness
    10.40N/25mm
  • Tensile Strength
    170.0N/25mm
  • Holding Force
    0.1 mm/30 min
  • Rewinding Force
    1.00N/25mm
  • Internal capacity
    1 Roll
Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 38
  • 50
  • 75
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
38
2 Day(s) or more
-

Part Number : KW200F-38-50
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    [White Type] White Type
  • Width(mm)
    38
  • Length(m)
    50
  • Thickness(mm)
    0.15
  • Adhesiveness
    10.40N/25mm
  • Tensile Strength
    170.0N/25mm
  • Holding Force
    0.1 mm/30 min
  • Rewinding Force
    1.00N/25mm
  • Features
    3 new features are added to fresh white craft tape: overlapping paste capability, writable with oil-based ink, and non-slip back surface. Contributes to product attractiveness.
  • Stretch
    10%
  • Tape back-to-back slip start angle(°)
    18
1 Roll
50
2 Day(s) or more
-

Part Number : KW200F-50-50
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    [White Type] White Type
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.15
  • Adhesiveness
    10.40N/25mm
  • Tensile Strength
    170.0N/25mm
  • Holding Force
    0.1 mm/30 min
  • Rewinding Force
    1.00N/25mm
  • Features
    3 new features are added to fresh white craft tape: overlapping paste capability, writable with oil-based ink, and non-slip back surface. Contributes to product attractiveness.
  • Stretch
    10%
  • Tape back-to-back slip start angle(°)
    18
1 Roll
75
2 Day(s) or more
-

Part Number : KW200F-75-50
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    [White Type] White Type
  • Width(mm)
    75
  • Length(m)
    50
  • Thickness(mm)
    0.15
  • Adhesiveness
    10.40N/25mm
  • Tensile Strength
    170.0N/25mm
  • Holding Force
    0.1 mm/30 min
  • Rewinding Force
    1.00N/25mm
  • Features
    3 new features are added to fresh white craft tape: overlapping paste capability, writable with oil-based ink, and non-slip back surface. Contributes to product attractiveness.
  • Stretch
    10%
  • Tape back-to-back slip start angle(°)
    18

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)