• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Cloth Tape for Packaging No.159【1-60 Pieces Per Package】

Cloth Tape for Packaging No.159

A cloth tape that is light, easy to use and flexible, yet maintains a strong adhesive capability.
[Features]
· Light and compact.
· Easy to cut by hand, and rerolls smoothly.
[Applications]
· For general packaging, cardboard packaging.
· Household repairs, tacking, binding, etc.

Part Number

Configured Part Number is shown.

Part Number
159-25
159-38
159-50
159-60
159-75
159-100
N159-25-25-0.23-CRDB-PACK
N159-38-25-0.23-CRDB-PACK
N159-50-25-0.23-CRDB-PACK
N159-60-25-0.23-CRDB-PACK
N159-75-25-0.23-CRDB-PACK
N159-100-25-0.23-CRDB-PACK
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipWidth
(mm)
Adhesive Strength Tensile Strength Color Detail Details Type Use Substrate Material Pressure Sensitive Adhesive Material Stretch
(%)
Support Medium Amount Of Content
3 Day(s) or more 258.53 N/width 25 mm147.1 N/width 25 mm--For general packaging, for cardboard box packaging, repairs at the home, temporary tacking, bundling, etc.Special FabricRubber-Based9-1 Roll
3 Day(s) or more 388.53 N/width 25 mm147.1 N/width 25 mm--For general packaging, for cardboard box packaging, repairs at the home, temporary tacking, bundling, etc.Special FabricRubber-Based9-1 Roll
3 Day(s) or more 508.53 N/width 25 mm147.1 N/width 25 mm--For general packaging, for cardboard box packaging, repairs at the home, temporary tacking, bundling, etc.Special FabricRubber-Based9-1 Roll
3 Day(s) or more 608.53 N/width 25 mm147.1 N/width 25 mm--For general packaging, for cardboard box packaging, repairs at the home, temporary tacking, bundling, etc.Special FabricRubber-Based9-1 Roll
3 Day(s) or more 758.53 N/width 25 mm147.1 N/width 25 mm--For general packaging, for cardboard box packaging, repairs at the home, temporary tacking, bundling, etc.Special FabricRubber-Based9-1 Roll
3 Day(s) or more 1008.53 N/width 25 mm147.1 N/width 25 mm--For general packaging, for cardboard box packaging, repairs at the home, temporary tacking, bundling, etc.Special FabricRubber-Based9-1 Roll

60 Pieces Per Package

12 Day(s) or more 258.53N/25mm147.1N/25mmCardboardPack---9Special Fiber1 Box (60 Rolls)

48 Pieces Per Package

12 Day(s) or more 388.53N/25mm147.1N/25mmCardboardPack---9Special Fiber1 Box (48 Rolls)

30 Pieces Per Package

3 Day(s) or more 508.53N/25mm147.1N/25mmCardboardPack---9Special Fiber1 Box (30 Rolls)

30 Pieces Per Package

12 Day(s) or more 608.53N/25mm147.1N/25mmCardboardPack---9Special Fiber1 Box (30 Rolls)

24 Pieces Per Package

12 Day(s) or more 758.53N/25mm147.1N/25mmCardboardPack---9Special Fiber1 Box (24 Rolls)

18 Pieces Per Package

12 Day(s) or more 1008.53N/25mm147.1N/25mmCardboardPack---9Special Fiber1 Box (18 Rolls)

Loading...

  1. 1

Basic Information

Product Type Adhesive Tape Color Brown Color Length(m) 25
Thickness(mm) 0.23

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)