Cloth Tape for Packaging No.1532

Cloth Tape for Packaging No.1532

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

A light and compact cloth tape with a width of 50 mm.
[Features]
· Light and compact.
· Easy to cut by hand.
· Rerolls smoothly.
[Applications]
· For general packaging.
· For cardboard packaging.
· Household repairs, tacking, binding, etc.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Roll
  • 1 Box (18 Rolls)
  • 1 Box (24 Rolls)
  • 1 Box (30 Rolls)
  • Clear
Width(mm)

Refine by

  • 50
  • 75
  • 100
  • Clear
Adhesive Strength

Refine by

  • 10.23 N/width 25 mm
  • 10.23N/25mm
  • Clear
Tensile Strength

Refine by

  • 93.5 N/width 25 mm
  • 93.5N/25mm
  • Clear
Color Detail

Refine by

  • Cardboard
  • Clear
Details Type

Refine by

  • Pack
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
50
10.23 N/width 25 mm
93.5 N/width 25 mm
-
-
3 Day(s) or more
-

Part Number : 1532-50
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.2
  • Adhesive Strength
    10.23 N/width 25 mm
  • Tensile Strength
    93.5 N/width 25 mm
  • Color Detail
    -
  • Details Type
    -
  • Use
    For general packaging, for cardboard box packaging, repairs at the home, temporary tacking, bundling, etc.
  • Substrate Material
    Special Fabric
  • Pressure Sensitive Adhesive Material
    Rubber-Based
  • Stretch(%)
    6
  • Support Medium
    -
1 Roll
75
10.23 N/width 25 mm
93.5 N/width 25 mm
-
-
1 Day(s) or more
-

Part Number : 1532-75
Days to Ship 1 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    75
  • Length(m)
    25
  • Thickness(mm)
    0.2
  • Adhesive Strength
    10.23 N/width 25 mm
  • Tensile Strength
    93.5 N/width 25 mm
  • Color Detail
    -
  • Details Type
    -
  • Use
    For general packaging, for cardboard box packaging, repairs at the home, temporary tacking, bundling, etc.
  • Substrate Material
    Special Fabric
  • Pressure Sensitive Adhesive Material
    Rubber-Based
  • Stretch(%)
    6
  • Support Medium
    -
1 Roll
100
10.23 N/width 25 mm
93.5 N/width 25 mm
-
-
1 Day(s) or more
-

Part Number : 1532-100
Days to Ship 1 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    100
  • Length(m)
    25
  • Thickness(mm)
    0.2
  • Adhesive Strength
    10.23 N/width 25 mm
  • Tensile Strength
    93.5 N/width 25 mm
  • Color Detail
    -
  • Details Type
    -
  • Use
    For general packaging, for cardboard box packaging, repairs at the home, temporary tacking, bundling, etc.
  • Substrate Material
    Special Fabric
  • Pressure Sensitive Adhesive Material
    Rubber-Based
  • Stretch(%)
    6
  • Support Medium
    -
1 Box (30 Rolls)
50
10.23N/25mm
93.5N/25mm
Cardboard
Pack
3 Day(s) or more
-

Part Number : N1532-50-25-0.2-CRDB-PACK
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Box (30 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.2
  • Adhesive Strength
    10.23N/25mm
  • Tensile Strength
    93.5N/25mm
  • Color Detail
    Cardboard
  • Details Type
    Pack
  • Use
    -
  • Substrate Material
    -
  • Pressure Sensitive Adhesive Material
    -
  • Stretch(%)
    6
  • Support Medium
    Special Fiber
1 Box (24 Rolls)
75
10.23N/25mm
93.5N/25mm
Cardboard
Pack
12 Day(s) or more
-

Part Number : N1532-75-25-0.2-CRDB-PACK
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 Box (24 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    75
  • Length(m)
    25
  • Thickness(mm)
    0.2
  • Adhesive Strength
    10.23N/25mm
  • Tensile Strength
    93.5N/25mm
  • Color Detail
    Cardboard
  • Details Type
    Pack
  • Use
    -
  • Substrate Material
    -
  • Pressure Sensitive Adhesive Material
    -
  • Stretch(%)
    6
  • Support Medium
    Special Fiber
1 Box (18 Rolls)
100
10.23N/25mm
93.5N/25mm
Cardboard
Pack
12 Day(s) or more
-

Part Number : N1532-100-25-0.2-CRDB-PACK
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 Box (18 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    100
  • Length(m)
    25
  • Thickness(mm)
    0.2
  • Adhesive Strength
    10.23N/25mm
  • Tensile Strength
    93.5N/25mm
  • Color Detail
    Cardboard
  • Details Type
    Pack
  • Use
    -
  • Substrate Material
    -
  • Pressure Sensitive Adhesive Material
    -
  • Stretch(%)
    6
  • Support Medium
    Special Fiber

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)