Kraft Adhesive Tape, Carton Tape No.244【1-100 Pieces Per Package】

Kraft Adhesive Tape, Carton Tape No.244

Water-resistant, cold-resistant and features excellent adhesion. Can be used in cold environments, and on items placed in cold storage.
· Also ideal for packaging fishery related goods (Styrofoam).

Part Number

Configured Part Number is shown.

Part Number
244-25-50
244-38-50
244-38-500-PACK
244-50-50
244-50-500-PACK
244-60-50
244-75-50
244-100-50
N244-25-50-0.14-BR-PACK
N244-38-50-0.14-BR-PACK
N244-38-500-0.14-PACK
N244-50-50-0.14-BR-PACK
N244-50-500-0.14-PACK
N244-60-50-0.14-BR-PACK
N244-75-50-0.14-BR-PACK
N244-100-50-0.14-BR-PACK
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipWidth
(mm)
Length
(m)
Adhesive Strength Tensile Strength Color Detail Details Type Use Substrate Material Pressure Sensitive Adhesive Material Stretch
(%)
Support Medium Amount Of Content
2 Day(s) or more 25507.85 N (800 gf) / Width 25 mm134.0 N (13.7 kgf) / Width 25 mm--Appropriate for use in cold climates, for packing of refrigerated and fishery products (Styrofoam case).Craft PaperRubber-Based8-1 Roll
2 Day(s) or more 38507.85 N (800 gf) / Width 25 mm134.0 N (13.7 kgf) / Width 25 mm--Appropriate for use in cold climates, for packing of refrigerated and fishery products (Styrofoam case).Craft PaperRubber-Based8-1 Roll

6 Pieces Per Package

11 Day(s) or more 385007.85 N (800 gf) / Width 25 mm134.0 N (13.7 kgf) / Width 25 mm--Appropriate for use in cold climates, for packing of refrigerated and fishery products (Styrofoam case).Craft PaperRubber-Based8-1 Box (6 Rolls)
2 Day(s) or more 50507.85 N (800 gf) / Width 25 mm134.0 N (13.7 kgf) / Width 25 mm--Appropriate for use in cold climates, for packing of refrigerated and fishery products (Styrofoam case).Craft PaperRubber-Based8-1 Roll

5 Pieces Per Package

11 Day(s) or more 505007.85 N (800 gf) / Width 25 mm134.0 N (13.7 kgf) / Width 25 mm--Appropriate for use in cold climates, for packing of refrigerated and fishery products (Styrofoam case).Craft PaperRubber-Based8-1 Box (5 Rolls)
2 Day(s) or more 60507.85 N (800 gf) / Width 25 mm134.0 N (13.7 kgf) / Width 25 mm--Appropriate for use in cold climates, for packing of refrigerated and fishery products (Styrofoam case).Craft PaperRubber-Based8-1 Roll
2 Day(s) or more 75507.85 N (800 gf) / Width 25 mm134.0 N (13.7 kgf) / Width 25 mm--Appropriate for use in cold climates, for packing of refrigerated and fishery products (Styrofoam case).Craft PaperRubber-Based8-1 Roll
2 Day(s) or more 100507.85 N (800 gf) / Width 25 mm134.0 N (13.7 kgf) / Width 25 mm--Appropriate for use in cold climates, for packing of refrigerated and fishery products (Styrofoam case).Craft PaperRubber-Based8-1 Roll

100 Pieces Per Package

11 Day(s) or more 25507.85N/25mm134.0N/25mmCardboardPack---8Special Craft Paper1 Box (100 Rolls)

60 Pieces Per Package

11 Day(s) or more 38507.85N/25mm134.0N/25mmCardboardPack---8Special Craft Paper1 Box (60 Rolls)

6 Pieces Per Package

11 Day(s) or more 385007.85N/25mm134.0N/25mmCardboardPack---8Special Craft Paper1 Box (6 Rolls)

50 Pieces Per Package

11 Day(s) or more 50507.85N/25mm134.0N/25mmCardboardPack---8Special Craft Paper1 Box (50 Rolls)

5 Pieces Per Package

11 Day(s) or more 505007.85N/25mm134.0N/25mmCardboardPack---8Special Craft Paper1 Box (5 Rolls)

40 Pieces Per Package

11 Day(s) or more 60507.85N/25mm134.0N/25mmCardboardPack---8Special Craft Paper1 Box (40 Rolls)

30 Pieces Per Package

11 Day(s) or more 75507.85N/25mm134.0N/25mmCardboardPack---8Special Craft Paper1 Box (30 Rolls)

20 Pieces Per Package

11 Day(s) or more 100507.85N/25mm134.0N/25mmCardboardPack---8Special Craft Paper1 Box (20 Rolls)

Loading...

  1. 1

Basic Information

Product Type Adhesive Tape Color Brown Color Thickness(mm) 0.14

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)