• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Kraft Adhesive Tape, 3-Function Kraft Tape No.2471

Kraft Adhesive Tape, 3-Function Kraft Tape No.2471

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

[Features]
· A tape with 3 special features.
· Environmentally friendly, non-solvent-based tape.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Roll
  • 1 Box (30 Rolls)
  • 1 Box (50 Rolls)
  • 1 Box (60 Rolls)
  • Clear
Width(mm)

Refine by

  • 38
  • 50
  • 75
  • Clear
Adhesive Strength

Refine by

  • 7.70 N/width 25 mm
  • 7.70N/25mm
  • Clear
Tensile Strength

Refine by

  • 157.3 N/width 25 mm
  • 157.3N/25mm
  • Clear
Color Detail

Refine by

  • Cardboard
  • Clear
Details Type

Refine by

  • Pack
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
38
7.70 N/width 25 mm
157.3 N/width 25 mm
-
-
2 Day(s) or more
-

Part Number : 2471-38
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    38
  • Length(m)
    50
  • Thickness(mm)
    0.14
  • Adhesive Strength
    7.70 N/width 25 mm
  • Tensile Strength
    157.3 N/width 25 mm
  • Color Detail
    -
  • Details Type
    -
  • Use
    For packing of cardboard, for packing of small bags, small parcels, etc.
  • Substrate Material
    Craft Paper
  • Pressure Sensitive Adhesive Material
    Rubber-Based
  • Stretch(%)
    8
  • Support Medium
    -
1 Roll
50
7.70 N/width 25 mm
157.3 N/width 25 mm
-
-
2 Day(s) or more
-

Part Number : 2471-50
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.14
  • Adhesive Strength
    7.70 N/width 25 mm
  • Tensile Strength
    157.3 N/width 25 mm
  • Color Detail
    -
  • Details Type
    -
  • Use
    For packing of cardboard, for packing of small bags, small parcels, etc.
  • Substrate Material
    Craft Paper
  • Pressure Sensitive Adhesive Material
    Rubber-Based
  • Stretch(%)
    8
  • Support Medium
    -
1 Roll
75
7.70 N/width 25 mm
157.3 N/width 25 mm
-
-
2 Day(s) or more
-

Part Number : 2471-75
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    75
  • Length(m)
    50
  • Thickness(mm)
    0.14
  • Adhesive Strength
    7.70 N/width 25 mm
  • Tensile Strength
    157.3 N/width 25 mm
  • Color Detail
    -
  • Details Type
    -
  • Use
    For packing of cardboard, for packing of small bags, small parcels, etc.
  • Substrate Material
    Craft Paper
  • Pressure Sensitive Adhesive Material
    Rubber-Based
  • Stretch(%)
    8
  • Support Medium
    -
1 Box (60 Rolls)
38
7.70N/25mm
157.3N/25mm
Cardboard
Pack
11 Day(s) or more
-

Part Number : N2471-38-50-0.14-BR-PACK
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Box (60 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    38
  • Length(m)
    50
  • Thickness(mm)
    0.14
  • Adhesive Strength
    7.70N/25mm
  • Tensile Strength
    157.3N/25mm
  • Color Detail
    Cardboard
  • Details Type
    Pack
  • Use
    -
  • Substrate Material
    -
  • Pressure Sensitive Adhesive Material
    -
  • Stretch(%)
    8
  • Support Medium
    Special Craft Paper
1 Box (50 Rolls)
50
7.70N/25mm
157.3N/25mm
Cardboard
Pack
11 Day(s) or more
-

Part Number : N2471-50-50-0.14-BR-PACK
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Box (50 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.14
  • Adhesive Strength
    7.70N/25mm
  • Tensile Strength
    157.3N/25mm
  • Color Detail
    Cardboard
  • Details Type
    Pack
  • Use
    -
  • Substrate Material
    -
  • Pressure Sensitive Adhesive Material
    -
  • Stretch(%)
    8
  • Support Medium
    Special Craft Paper
1 Box (30 Rolls)
75
7.70N/25mm
157.3N/25mm
Cardboard
Pack
11 Day(s) or more
-

Part Number : N2471-75-50-0.14-BR-PACK
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Box (30 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    75
  • Length(m)
    50
  • Thickness(mm)
    0.14
  • Adhesive Strength
    7.70N/25mm
  • Tensile Strength
    157.3N/25mm
  • Color Detail
    Cardboard
  • Details Type
    Pack
  • Use
    -
  • Substrate Material
    -
  • Pressure Sensitive Adhesive Material
    -
  • Stretch(%)
    8
  • Support Medium
    Special Craft Paper

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)