Cloth Tape No.600A White/Brown【1-36 Pieces Per Package】

Cloth Tape No.600A White/Brown

A thin but sturdy cloth tape that can be easily and cleanly cut by hand.
[Features]
· Uses a proven rubber adhesive.
· Reliably seals in both cold and hot temperatures.
· The strong weft means the tape rips cleanly rather than tearing, making it easier to use on packaging.
· Produces 50% less CO2 than conventional tape (No. 600) over the course of its life (from production of the raw materials to disposal).
[Applications]
· For deliveries.
· Packaging of produce, etc. in styrene boxes.

Part Number

Configured Part Number is shown.

Part Number
N60XA03
N600A-38-25-BR-PACK
N600A-38-25-W-PACK
N600A-50-25-BR-PACK
N600A-50-25-W-PACK
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipColor Width
(mm)
Color Detail Adhesive Strength Tensile Strength Spread out Retention Force
(mm)
Features Use Specifications Base Material Thickness
(mm)
Elongation Amount Of Content
4 Day(s) or more Brown Color50Brown2.6N/10mm26N/10mm1.6N/10mm-Thin and durable. Can be cut by hand easily and cleanly. Uses a proven rubber-base adhesive, delivering highly-reliable sealing properties from low temperatures to high temperatures. Uses durable weft yarn and can be cut cleanly without being torn, enabling easy packaging work.Medium/light packing. For courier services. Packing of a styrofoam cases that contain farm produce, etc.-0.0914%1 Roll

36 Pieces Per Package

6 Day(s) or more Brown Color38Brown2.6N/10mm(265g/10mm)26N/10mm(2.65kg/10mm)1.6N/10mm(163g/10mm)0--Medium/Light packing, Hand-cuttable, Non Slip, Stackable, Binding, Low Temperature0.0914%1 Box (36 Rolls)

36 Pieces Per Package

6 Day(s) or more White Color38White2.6N/10mm(265g/10mm)26N/10mm(2.65kg/10mm)1.6N/10mm(163g/10mm)0--Medium/Light packing, Hand-cuttable, Non Slip, Stackable, Binding, Low Temperature0.0914%1 Box (36 Rolls)

30 Pieces Per Package

3 Day(s) or more Brown Color50Brown2.6N/10mm(265g/10mm)26N/10mm(2.65kg/10mm)1.6N/10mm(163g/10mm)0--Medium/Light packing, Hand-cuttable, Non Slip, Stackable, Binding, Low Temperature0.0914%1 Box (30 Rolls)

30 Pieces Per Package

3 Day(s) or more White Color50White2.6N/10mm(265g/10mm)26N/10mm(2.65kg/10mm)1.6N/10mm(163g/10mm)0--Medium/Light packing, Hand-cuttable, Non Slip, Stackable, Binding, Low Temperature0.0914%1 Box (30 Rolls)

Loading...

  1. 1

Basic Information

Product Type Adhesive Tape Length(m) 25 Thickness(mm) 0.13
Tack Ball No.20

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)