• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Supreme OPP tape E No.886【6 Pieces Per Package】

Supreme OPP tape E No.886

A high quality OPP tape available at a low price.
[Features]
· A thick tape for heavy packaging (No. 886 tape thickness: 90 microns).
· An OPP tape for packaging, with outstanding strength and adhesive power.
· Made with the environment in mind, with no solvents used in its manufacture (environmentally friendly product).
[Applications]
· Packaging of cardboard boxes in automatic sealing machines.
· Packaging for import/export.

Part Number

Configured Part Number is shown.

P60ST13

Part Number
P60ST13
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipFeatures Use Elongation Amount Of Content

6 Pieces Per Package

1 Day(s) or more A high quality OPP tape realizing low pricing while enabling packing with superior strength and strong adhesion. Out of consideration for the environment, no solvent is used in the manufacturing stage (environmentally friendly merchant).Medium/heavy packing. Packing of cardboard boxes by automatic box sealer. Packing for export.185%1 Box (6 Rolls)

Loading...

  1. 1

Basic Information

Product Type Adhesive Tape Color Transparent Width(mm) 48
Length(m) 50 Thickness(mm) 0.09 Color Detail Transparency
Adhesive Strength 3.6N/10mm Tensile Strength 75N/10mm Tack Ball NO.17
Spread out 0.76N/10mm Amount Of Content 1 Box (6 Rolls)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)