Wide Wolves WW-151H

Click this image to zoom it.

Move the mouse over the image to zoom

Wide Wolves WW-151H

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

[Features]
· Stringent bending tests are conducted on the material used for the uppers, and the WIDE WOLVES material maintains a high level of peeling resistance strength.
· The insole uses high grade foam synthetic rubber to achieve ultimate comfort.
· The seam between the toe box and upper is now cushioned, as part of continued evolution even in the invisible areas.

Basic Specifications

Part Number
Contents

Refine by

  • 1 Pairs
  • Clear
Size(cm)

Refine by

  • 24.5
  • 25
  • 25.5
  • 26
  • 26.5
  • 27
  • 28
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pairs
24.5
4 Day(s) or more
-

Part Number : WW-151H-24.5
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Pairs

Specificationtitle

  • Product Type
    Safety shoes
  • Toe box
    Available
  • Size(cm)
    24.5
  • Foot width size
    2E
  • Material
    Toe box: Steel, Upper: Polyurethane synthetic leather (PU), Inner: Polyester mesh, Insole: Rubber sponge and polyester, Sole: Synthetic rubber
1 Pairs
25
4 Day(s) or more
-

Part Number : WW-151H-25
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Pairs

Specificationtitle

  • Product Type
    Safety shoes
  • Toe box
    Available
  • Size(cm)
    25
  • Foot width size
    2E
  • Material
    Toe box: Steel, Upper: Polyurethane synthetic leather (PU), Inner: Polyester mesh, Insole: Rubber sponge and polyester, Sole: Synthetic rubber
1 Pairs
25.5
4 Day(s) or more
-

Part Number : WW-151H-25.5
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Pairs

Specificationtitle

  • Product Type
    Safety shoes
  • Toe box
    Available
  • Size(cm)
    25.5
  • Foot width size
    2E
  • Material
    Toe box: Steel, Upper: Polyurethane synthetic leather (PU), Inner: Polyester mesh, Insole: Rubber sponge and polyester, Sole: Synthetic rubber
1 Pairs
26
4 Day(s) or more
-

Part Number : WW-151H-26
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Pairs

Specificationtitle

  • Product Type
    Safety shoes
  • Toe box
    Available
  • Size(cm)
    26
  • Foot width size
    2E
  • Material
    Toe box: Steel, Upper: Polyurethane synthetic leather (PU), Inner: Polyester mesh, Insole: Rubber sponge and polyester, Sole: Synthetic rubber
1 Pairs
26.5
4 Day(s) or more
-

Part Number : WW-151H-26.5
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Pairs

Specificationtitle

  • Product Type
    Safety shoes
  • Toe box
    Available
  • Size(cm)
    26.5
  • Foot width size
    2E
  • Material
    Toe box: Steel, Upper: Polyurethane synthetic leather (PU), Inner: Polyester mesh, Insole: Rubber sponge and polyester, Sole: Synthetic rubber
1 Pairs
27
4 Day(s) or more
-

Part Number : WW-151H-27
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Pairs

Specificationtitle

  • Product Type
    Safety shoes
  • Toe box
    Available
  • Size(cm)
    27
  • Foot width size
    2E
  • Material
    Toe box: Steel, Upper: Polyurethane synthetic leather (PU), Inner: Polyester mesh, Insole: Rubber sponge and polyester, Sole: Synthetic rubber
1 Pairs
28
4 Day(s) or more
-

Part Number : WW-151H-28
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Pairs

Specificationtitle

  • Product Type
    Safety shoes
  • Toe box
    Available
  • Size(cm)
    28
  • Foot width size
    2E
  • Material
    Toe box: Steel, Upper: Polyurethane synthetic leather (PU), Inner: Polyester mesh, Insole: Rubber sponge and polyester, Sole: Synthetic rubber

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)