• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
717F New Craft Tape

717F New Craft Tape

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

Kraft tape ideal for packing middle and light weight cardboard boxes.
[Features]
· Kraft adhesive packing tapes with outstanding sealing performance for packing cardboard boxes.
· Does not use environmentally harmful organic solvents.
[Applications]
· Suitable for packaging medium and lightweight objects such as sealing of cardboard boxes containing electronic components.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.12
  • Color Details
    Brown
  • Adhesiveness
    10.00N/25mm
  • Tensile Strength
    150N/25mm
  • Holding Force
    0.1mm/30min
  • Rewinding Force
    1.5N/25mm
Part Number
Internal capacity

Refine by

  • 1 Roll
  • 1 Box (50 Rolls)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
2 Day(s) or more
-

Part Number : 717F-50-50
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.12
  • Color Details
    Brown
  • Adhesiveness
    10.00N/25mm
  • Tensile Strength
    150N/25mm
  • Holding Force
    0.1mm/30min
  • Rewinding Force
    1.5N/25mm
  • Stretch
    4%
  • Base Materials
    Craft Paper
  • Adhesive
    Synthetic Rubber Type
1 Box (50 Rolls)
2 Day(s) or more
-

Part Number : 717F-50-50-PACK
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 Box (50 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.12
  • Color Details
    Brown
  • Adhesiveness
    10.00N/25mm
  • Tensile Strength
    150N/25mm
  • Holding Force
    0.1mm/30min
  • Rewinding Force
    1.5N/25mm
  • Stretch
    4%
  • Base Materials
    Craft Paper
  • Adhesive
    Synthetic Rubber Type

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)