• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Dedicated CoroMill Plura End Mill For Roughing, Square Corner Radius, Center Cut, 2S220

Part Number

Configured Part Number is shown.

Part Number
2S220-0400-030-NC-H10F
2S220-0500-050-NC-H10F
2S220-0600-100-NC-H10F
2S220-0800-100-NC-H10F
2S220-1000-150-NC-H10F
2S220-1200-150-NC-H10F
2S220-1600-200-NC-H10F
Part NumberVolume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Neck diameter (D₄)
(mm)
Usable length
(mm)
Corner Radius (rε)
(mm)
Shank Type Standard Specifications Main body half taper angle
(°)
Tool Style
6 Day(s) or more 411.84503.706.000.3Cylinder Shank (With Neck)CoromantSquare Corner R, Center Cut302S220-NC
6 Day(s) or more 514.85504.707.500.5Cylinder Shank (With Neck)CoromantSquare Corner R, Center Cut302S220-NC
6 Day(s) or more 617.86575.79.001Cylindrical shank (with head)CoromantSquare corner radius, center cut302S220-NC
6 Day(s) or more 823.88637.712.001Cylinder Shank (With Neck)CoromantSquare Corner R, Center Cut302S220-NC
6 Day(s) or more 1029.8010729.7015.001.5Cylinder Shank (With Neck)CoromantSquare Corner R, Center Cut302S220-NC
6 Day(s) or more 1235.80128311.7018.001.5Cylinder Shank (With Neck)CoromantSquare Corner R, Center Cut302S220-NC
6 Day(s) or more 1647.80169215.7024.002Cylinder Shank (With Neck)CoromantSquare Corner R, Center Cut302S220-NC

Loading...

  1. 1

Basic Information

work material Aluminum / Copper Number of flutes(sheet) 2 Type Square
Machining Application Plane Torsion Angle (θ) Standard torsion (30-40°) Torsion Angle Details(°) 30
Blade diameter tolerance h10 Shank diameter tolerance h6 Material type H10F
Cutting Angle(°) 90

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)