• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

CoroMill Plura - General Purpose End Mill for Rough Machining and Finish Machining 1P240-XB

Part Number

Configured Part Number is shown.

Part Number
1P240-0400-XB-1630
1P240-0450-XB-1630
1P240-0500-XB-1630
1P240-0550-XB-1630
1P240-0600-XB-1630
1P240-0700-XB-1630
1P240-0800-XB-1630
1P240-0900-XB-1630
1P240-1000-XB-1630
1P240-1200-XB-1630
1P240-1400-XB-1630
1P240-1600-XB-1630
1P240-1800-XB-1630
1P240-2000-XB-1630
1P240-2500-XB-1630
Part NumberVolume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Usable length
(mm)
Shank Type Standard Specifications Main body half taper angle
(°)
Tool Style Corner Chamfer Corner Chamfer Width
6 Day(s) or more 411.565711.50Weldon ShankDIN 6527 LSquare, Center Cut301P240-XB45°0.130
6 Day(s) or more 4.511.565711.50Weldon ShankDIN 6527 LSquare, Center Cut301P240-XB45°0.130
6 Day(s) or more 513.565713.50Weldon ShankDIN 6527 LSquare, Center Cut301P240-XB45°0.130
6 Day(s) or more 5.513.565713.50Weldon ShankDIN 6527 LSquare, Center Cut301P240-XB45°0.130
6 Day(s) or more 613.565713.50Weldon ShankDIN 6527 LSquare, Center Cut-1P240-XB45°0.130
6 Day(s) or more 716.586316.50Weldon ShankDIN 6527 LSquare, Center Cut301P240-XB45°0.130
6 Day(s) or more 819.586319.50Weldon ShankDIN 6527 LSquare, Center Cut-1P240-XB45°0.130
6 Day(s) or more 919.5107219.50Weldon ShankDIN 6527 LSquare, Center Cut301P240-XB45°0.130
6 Day(s) or more 1022.5107222.50Weldon ShankDIN 6527 LSquare, Center Cut-1P240-XB45°0.200
6 Day(s) or more 1226.5128326.50Weldon ShankDIN 6527 LSquare, Center Cut-1P240-XB45°0.200
6 Day(s) or more 1426.5148326.50Weldon ShankDIN 6527 LSquare, Center Cut-1P240-XB45°0.200
6 Day(s) or more 1632.5169232.50Weldon ShankDIN 6527 LSquare, Center Cut-1P240-XB45°0.200
6 Day(s) or more 1832.5189232.50Weldon ShankDIN 6527 LSquare, Center Cut-1P240-XB45°0.200
6 Day(s) or more 2038.52010438.50Weldon ShankDIN 6527 LSquare, Center Cut-1P240-XB45°0.300
6 Day(s) or more 2545.52512145.50Weldon ShankDIN 6527 LSquare, Center Cut-1P240-XB45°0.300

Loading...

  1. 1

Basic Information

work material general steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Number of flutes(sheet) 4 Type Square
Machining Application Plane Torsion Angle (θ) Standard torsion (30-40°) Torsion Angle Details(°) 35
Blade diameter tolerance h10 Shank diameter tolerance h6 Material type GC1630
Cutting Angle(°) 90

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)