Cyclone cleaner, compact, dust collection capacity (L) 0.5

Cyclone cleaner, compact, dust collection capacity (L) 0.5

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

This small but highly powerful cyclone cleaner uses the centrifugal force of the air suction to separate the dust from the air. Suction adjustment lever on the handle allows you to modulate the suction power. (Lever closed: powerful suction, lever opened: gentle suction) Compact size that is easy to carry around. Dust cup can be washed with water when dirty to keep clean. Dust cup design does not require the use of a paper bag, making dust disposal easy.

Basic Specifications

  • Product Type
    Vacuum Cleaner
  • Application
    Dry Type
  • Power Supply(V)
    100 AC (50/60 Hz common)
  • Power Cord(m)
    4.5
  • Vacuum Capacity Rate(W)
    170
  • Dust Collecting Capacity(L)
    0.5
  • Collar
    Red
  • Width(mm)
    220
  • Depth(mm)
    304
  • Height(mm)
    256
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
4 Day(s) or more
-

Part Number : IC-CN100
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Vacuum Cleaner
  • Application
    Dry Type
  • Power Supply(V)
    100 AC (50/60 Hz common)
  • Power Cord(m)
    4.5
  • Vacuum Capacity Rate(W)
    170
  • Dust Collecting Capacity(L)
    0.5
  • Collar
    Red
  • Width(mm)
    220
  • Depth(mm)
    304
  • Height(mm)
    256
  • Features 1
    This small but high-power "Cyclone Cleaner" uses the centrifugal force of suctioned air to collect trash by separating it from air.
  • Features 2
    One touch dust box does not require paper pack, making disposal simple and allowing it to be cleaned with water.
  • Suction Method
    Cyclone type
  • Set Content
    Vacuum Cleaner Main Unit, Hose (1 pc), Extension Pipe (1 pc), Crevice Nozzle (1 pc), Small Brush (1 pc), Exhaust Filter (Just 1 Filter set in Main Unit), Instruction Manual, Main Unit Switch, Floor Head
  • Material
    ABS Resin, Steel
  • Mass(g)
    4300

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)