• Dear Value Customer, MISUMI will closed on 09 May 2018 for Election Day.
Super Wagon with Foot Brake H753 mm W600xD400 mm

Super Wagon with Foot Brake H753 mm W600xD400 mm

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

[Features]
· Patent "butt-welding method" prevents wobbling and ensures sturdiness.
· Middle shelf: Stages can be adjusted with 50 mm pitch

Basic Specifications

  • Frontage(mm)
    600
  • Depth(mm)
    400
  • Height(mm)
    753
  • Uniform Load Resistance(kg)
    150
  • Specifications, type
    Two Casters With Stoppers
  • Shelf Board
    Middle shelf
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Color

Refine by

  • White
  • Green
  • Clear
Color Details

Refine by

  • Ivory
  • Clear
Caster

Refine by

  • ø100 mm Nylon Urethane Caster
  • ø100 mm Rubber Caster
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Green
-
ø100 mm Rubber Caster
5 Day(s) or more
-

Part Number : EMR-157BR
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    600
  • Depth(mm)
    400
  • Height(mm)
    753
  • Color
    Green
  • Color Details
    -
  • Caster
    ø100 mm Rubber Caster
  • Uniform Load Resistance(kg)
    150
  • Specifications, type
    Two Casters With Stoppers
  • Shelf Board
    Middle shelf
  • Middle shelf
    Stages can be adjusted with 50 mm pitch
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Shelf Panel Thickness(mm)
    0.8
  • Mass(kg)
    18
1 unit
White
Ivory
ø100 mm Rubber Caster
5 Day(s) or more
-

Part Number : EMR-157BRI
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    600
  • Depth(mm)
    400
  • Height(mm)
    753
  • Color
    White
  • Color Details
    Ivory
  • Caster
    ø100 mm Rubber Caster
  • Uniform Load Resistance(kg)
    150
  • Specifications, type
    Two Casters With Stoppers
  • Shelf Board
    Middle shelf
  • Middle shelf
    Stages can be adjusted with 50 mm pitch
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Shelf Panel Thickness(mm)
    0.8
  • Mass(kg)
    18
1 unit
Green
-
ø100 mm Nylon Urethane Caster
5 Day(s) or more
-

Part Number : EMR-157BRNU
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    600
  • Depth(mm)
    400
  • Height(mm)
    753
  • Color
    Green
  • Color Details
    -
  • Caster
    ø100 mm Nylon Urethane Caster
  • Uniform Load Resistance(kg)
    150
  • Specifications, type
    Two Casters With Stoppers
  • Shelf Board
    Middle shelf
  • Middle shelf
    Stages can be adjusted with 50 mm pitch
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Shelf Panel Thickness(mm)
    0.8
  • Mass(kg)
    18
1 unit
White
Ivory
ø100 mm Nylon Urethane Caster
5 Day(s) or more
-

Part Number : EMR-157BRNUI
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    600
  • Depth(mm)
    400
  • Height(mm)
    753
  • Color
    White
  • Color Details
    Ivory
  • Caster
    ø100 mm Nylon Urethane Caster
  • Uniform Load Resistance(kg)
    150
  • Specifications, type
    Two Casters With Stoppers
  • Shelf Board
    Middle shelf
  • Middle shelf
    Stages can be adjusted with 50 mm pitch
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Shelf Panel Thickness(mm)
    0.8
  • Mass(kg)
    18

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)