Super Wagon (With Foot Brake) H880 mm (W750 x D500 mm)
  • On Sale Till 31/08/2018

Super Wagon (With Foot Brake) H880 mm (W750 x D500 mm)

Standard Unit Price:
- Special Price
Days to Ship :
6 Day(s) or more

[Features]
· Patent "butt-welding method" prevents wobbling and ensures sturdiness.
· Middle shelf: Stages can be adjusted with 50 mm pitch

Basic Specifications

  • Frontage(mm)
    750
  • Depth(mm)
    500
  • Height(mm)
    880
  • Uniform Load Resistance(kg)
    200
  • Specifications, type
    Two Casters With Stoppers
  • Shelf Board
    Middle shelf
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Color

Refine by

  • White
  • Green
  • Clear
Color Details

Refine by

  • Ivory
  • Clear
Caster

Refine by

  • ø100 mm Nylon Urethane Caster
  • ø100 mm Rubber Caster
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Green
-
ø100 mm Rubber Caster
6 Day(s) or more

Special Price

Part Number : EKR-200BR
Days to Ship 6 Day(s) or more
Standard Unit Price
Special Price
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    750
  • Depth(mm)
    500
  • Height(mm)
    880
  • Color
    Green
  • Color Details
    -
  • Caster
    ø100 mm Rubber Caster
  • Uniform Load Resistance(kg)
    200
  • Specifications, type
    Two Casters With Stoppers
  • Shelf Board
    Middle shelf
  • Middle shelf
    Stages can be adjusted with 50 mm pitch
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Shelf Panel Thickness(mm)
    1
  • Mass(kg)
    28
1 unit
White
Ivory
ø100 mm Rubber Caster
6 Day(s) or more

Special Price

Part Number : EKR-200BRI
Days to Ship 6 Day(s) or more
Standard Unit Price
Special Price
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    750
  • Depth(mm)
    500
  • Height(mm)
    880
  • Color
    White
  • Color Details
    Ivory
  • Caster
    ø100 mm Rubber Caster
  • Uniform Load Resistance(kg)
    200
  • Specifications, type
    Two Casters With Stoppers
  • Shelf Board
    Middle shelf
  • Middle shelf
    Stages can be adjusted with 50 mm pitch
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Shelf Panel Thickness(mm)
    1
  • Mass(kg)
    28
1 unit
Green
-
ø100 mm Nylon Urethane Caster
6 Day(s) or more

Special Price

Part Number : EKR-200BRNU
Days to Ship 6 Day(s) or more
Standard Unit Price
Special Price
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    750
  • Depth(mm)
    500
  • Height(mm)
    880
  • Color
    Green
  • Color Details
    -
  • Caster
    ø100 mm Nylon Urethane Caster
  • Uniform Load Resistance(kg)
    200
  • Specifications, type
    Two Casters With Stoppers
  • Shelf Board
    Middle shelf
  • Middle shelf
    Stages can be adjusted with 50 mm pitch
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Shelf Panel Thickness(mm)
    1
  • Mass(kg)
    28
1 unit
White
Ivory
ø100 mm Nylon Urethane Caster
6 Day(s) or more

Special Price

Part Number : EKR-200BRNUI
Days to Ship 6 Day(s) or more
Standard Unit Price
Special Price
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    750
  • Depth(mm)
    500
  • Height(mm)
    880
  • Color
    White
  • Color Details
    Ivory
  • Caster
    ø100 mm Nylon Urethane Caster
  • Uniform Load Resistance(kg)
    200
  • Specifications, type
    Two Casters With Stoppers
  • Shelf Board
    Middle shelf
  • Middle shelf
    Stages can be adjusted with 50 mm pitch
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Shelf Panel Thickness(mm)
    1
  • Mass(kg)
    28

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)