Air Compressor

Air Compressor

[Features]
· Oil-free compressor that does not require labor-intensive lubrication and oil changes.
· With dual port coupler (1/4 inch) connectable to spare tank and two types of air tools.
· No boosting transformer is required even for the extension cord type.

Part Number

Configured Part Number is shown.

OL1025

Part Number
OL1025
Part NumberVolume DiscountDays to ShipBody Size :H x W x D
(mm)
Body Weight
(kg)
5 Day(s) or more 600×600×36027.5

Loading...

  1. 1

Basic Information

Rated Voltage(V) 100 Rated Frequency(Hz) 50/60 Rated Power consumption(W) 620
Prime Mover Size(kw) 0.75 Number of Turns(rpm) 1720 Maximum Pressure(kgf / ㎠) 8
Rated Pressure(kgf / ㎠) 7 Rated Air Discharge Amount :50/60 Hz(L / min) 33/41 Tank capacity(L) 25

Please check the type/dimensions/specifications of the part OL1025 in the Air Compressor series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)