Craft tape, new white

Craft tape, new white

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

[Features]
· With a white craft paper backing, it is suitable for sealing white boxes.
· Matches well with the clean design of white boxes.
· Natural rubber-based adhesive.
[Applications]
· Sealing white cardboard boxes.
· Sealing white plastic boxes.
· For general sorting of packages.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.13
  • Adhesiveness
    3.5N/10mm
  • Tensile Strength
    54N/10mm
  • Trusco Code
    471-0835
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
3 Day(s) or more
-

Part Number : 117-50
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.13
  • Adhesiveness
    3.5N/10mm
  • Tensile Strength
    54N/10mm
  • Trusco Code
    471-0835
  • Base Materials
    Polyethylene, Craft Paper
  • Adhesive
    Rubber-Based
  • Mass(g)
    300

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)