Tactical Boots - ZERO MASS 8

Tactical Boots - ZERO MASS 8

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

[Features]
· Incorporates non-slip functionality.
· Lightweight and sturdy material is used to make footwork light.
· Employs temperature adjustment and antibacterial Aureright.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size(cm)

Refine by

  • 26
  • 26.5
  • 27
  • 28
  • 28.5
  • 29
  • Clear
Trusco Code

Refine by

  • 491-3787
  • 491-3779
  • 491-3752
  • 491-3744
  • 491-3736
  • 491-3728
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
26
491-3736
3 Day(s) or more
-

Part Number : E05161EW7
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Work shoes
  • Shape
    Laced shoes
  • Upper Type
    With Laces and Zipper
  • Color
    Black series
  • Size(cm)
    26
  • Standard
    Without standards
  • Trusco Code
    491-3736
  • Material Quality
    Leather, Nylon Upper
  • Specifications
    YKK's zipper (side zipper). EVA mid sole. Durable rubber outsole. Cement construction method (Upper and sole are bonded, not sewed, being less permeable)
  • Mass(g)
    880
1 Pair
26.5
491-3744
3 Day(s) or more
-

Part Number : E05161EW7.5
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Work shoes
  • Shape
    Laced shoes
  • Upper Type
    With Laces and Zipper
  • Color
    Black series
  • Size(cm)
    26.5
  • Standard
    Without standards
  • Trusco Code
    491-3744
  • Material Quality
    Leather, Nylon Upper
  • Specifications
    YKK's zipper (side zipper). EVA mid sole. Durable rubber outsole. Cement construction method (Upper and sole are bonded, not sewed, being less permeable)
  • Mass(g)
    900
1 Pair
27
491-3752
3 Day(s) or more
-

Part Number : E05161EW8
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Work shoes
  • Shape
    Laced shoes
  • Upper Type
    With Laces and Zipper
  • Color
    Black series
  • Size(cm)
    27
  • Standard
    Without standards
  • Trusco Code
    491-3752
  • Material Quality
    Leather, Nylon Upper
  • Specifications
    YKK's zipper (side zipper). EVA mid sole. Durable rubber outsole. Cement construction method (Upper and sole are bonded, not sewed, being less permeable)
  • Mass(g)
    920
1 Pair
28
491-3779
3 Day(s) or more
-

Part Number : E05161EW9
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Work shoes
  • Shape
    Laced shoes
  • Upper Type
    With Laces and Zipper
  • Color
    Black series
  • Size(cm)
    28
  • Standard
    Without standards
  • Trusco Code
    491-3779
  • Material Quality
    Leather, Nylon Upper
  • Specifications
    YKK's zipper (side zipper). EVA mid sole. Durable rubber outsole. Cement construction method (Upper and sole are bonded, not sewed, being less permeable)
  • Mass(g)
    960
1 Pair
28.5
491-3787
3 Day(s) or more
-

Part Number : E05161EW9.5
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Work shoes
  • Shape
    Laced shoes
  • Upper Type
    With Laces and Zipper
  • Color
    Black series
  • Size(cm)
    28.5
  • Standard
    Without standards
  • Trusco Code
    491-3787
  • Material Quality
    Leather, Nylon Upper
  • Specifications
    YKK's zipper (side zipper). EVA mid sole. Durable rubber outsole. Cement construction method (Upper and sole are bonded, not sewed, being less permeable)
  • Mass(g)
    980
1 Pair
29
491-3728
3 Day(s) or more
-

Part Number : E05161EW10
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Work shoes
  • Shape
    Laced shoes
  • Upper Type
    With Laces and Zipper
  • Color
    Black series
  • Size(cm)
    29
  • Standard
    Without standards
  • Trusco Code
    491-3728
  • Material Quality
    Leather, Nylon Upper
  • Specifications
    YKK's zipper (side zipper). EVA mid sole. Durable rubber outsole. Cement construction method (Upper and sole are bonded, not sewed, being less permeable)
  • Mass(g)
    1000

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)