Tactical Boots, Sports 8

Tactical Boots, Sports 8

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

[Features]
· Protects from the risk of electrocution.
· Incorporates non-slip functionality.
· Uses a breathable lining.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size(cm)

Refine by

  • 26
  • 26.5
  • 27
  • 27.5
  • 28
  • 28.5
  • 29
  • Clear
Trusco Code

Refine by

  • 491-2942
  • 491-2934
  • 491-2926
  • 491-2918
  • 491-2900
  • 491-2896
  • 491-2888
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
26
491-2896
3 Day(s) or more
-

Part Number : E02263EW7
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Work shoes
  • Shape
    Laced shoes
  • Toe box
    Included
  • Upper Type
    With Laces and Zipper
  • Color
    Black series
  • Size(cm)
    26
  • Antistatic Function
  • Standard
    Other standards
  • Trusco Code
    491-2896
  • Material Quality
    Leather, Nylon Upper/Toe Box: Resin (Compliant to ASTM F2413-11 by American Section of the International Association)
  • Specifications
    YKK's side zipper. Cement construction method (Upper and sole are bonded, not sewed, being less permeable)
  • Mass(g)
    1230
1 Pair
26.5
491-2900
Quote
-

Part Number : E02263EW7.5
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Work shoes
  • Shape
    Laced shoes
  • Toe box
    Included
  • Upper Type
    With Laces and Zipper
  • Color
    Black series
  • Size(cm)
    26.5
  • Antistatic Function
  • Standard
    Other standards
  • Trusco Code
    491-2900
  • Material Quality
    Leather, Nylon Upper/Toe Box: Resin (Compliant to ASTM F2413-11 by American Section of the International Association)
  • Specifications
    YKK's side zipper. Cement construction method (Upper and sole are bonded, not sewed, being less permeable)
  • Mass(g)
    1250
1 Pair
27
491-2918
3 Day(s) or more
-

Part Number : E02263EW8
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Work shoes
  • Shape
    Laced shoes
  • Toe box
    Included
  • Upper Type
    With Laces and Zipper
  • Color
    Black series
  • Size(cm)
    27
  • Antistatic Function
  • Standard
    Other standards
  • Trusco Code
    491-2918
  • Material Quality
    Leather, Nylon Upper/Toe Box: Resin (Compliant to ASTM F2413-11 by American Section of the International Association)
  • Specifications
    YKK's side zipper. Cement construction method (Upper and sole are bonded, not sewed, being less permeable)
  • Mass(g)
    1270
1 Pair
27.5
491-2926
3 Day(s) or more
-

Part Number : E02263EW8.5
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Work shoes
  • Shape
    Laced shoes
  • Toe box
    Included
  • Upper Type
    With Laces and Zipper
  • Color
    Black series
  • Size(cm)
    27.5
  • Antistatic Function
  • Standard
    Other standards
  • Trusco Code
    491-2926
  • Material Quality
    Leather, Nylon Upper/Toe Box: Resin (Compliant to ASTM F2413-11 by American Section of the International Association)
  • Specifications
    YKK's side zipper. Cement construction method (Upper and sole are bonded, not sewed, being less permeable)
  • Mass(g)
    1280
1 Pair
28
491-2934
3 Day(s) or more
-

Part Number : E02263EW9
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Work shoes
  • Shape
    Laced shoes
  • Toe box
    Included
  • Upper Type
    With Laces and Zipper
  • Color
    Black series
  • Size(cm)
    28
  • Antistatic Function
  • Standard
    Other standards
  • Trusco Code
    491-2934
  • Material Quality
    Leather, Nylon Upper/Toe Box: Resin (Compliant to ASTM F2413-11 by American Section of the International Association)
  • Specifications
    YKK's side zipper. Cement construction method (Upper and sole are bonded, not sewed, being less permeable)
  • Mass(g)
    1300
1 Pair
28.5
491-2942
3 Day(s) or more
-

Part Number : E02263EW9.5
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Work shoes
  • Shape
    Laced shoes
  • Toe box
    Included
  • Upper Type
    With Laces and Zipper
  • Color
    Black series
  • Size(cm)
    28.5
  • Antistatic Function
  • Standard
    Other standards
  • Trusco Code
    491-2942
  • Material Quality
    Leather, Nylon Upper/Toe Box: Resin (Compliant to ASTM F2413-11 by American Section of the International Association)
  • Specifications
    YKK's side zipper. Cement construction method (Upper and sole are bonded, not sewed, being less permeable)
  • Mass(g)
    1320
1 Pair
29
491-2888
3 Day(s) or more
-

Part Number : E02263EW10
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Work shoes
  • Shape
    Laced shoes
  • Toe box
    Included
  • Upper Type
    With Laces and Zipper
  • Color
    Black series
  • Size(cm)
    29
  • Antistatic Function
  • Standard
    Other standards
  • Trusco Code
    491-2888
  • Material Quality
    Leather, Nylon Upper/Toe Box: Resin (Compliant to ASTM F2413-11 by American Section of the International Association)
  • Specifications
    YKK's side zipper. Cement construction method (Upper and sole are bonded, not sewed, being less permeable)
  • Mass(g)
    1340

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)