• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
INNOVA Handle for Middle/Small Rollers

INNOVA Handle for Middle/Small Rollers

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

[Features]
· A super lightweight, all resin environmentally-friendly handle.
· A square shape grip that painters love.
· The roller cover tube is made of plastic, but it will not slip away from you easily.
· Capable of connecting assortment of small spare rollers, medium roller spares, INNOVA coating pad, etc.

Basic Specifications

  • Product Package Size / Width(mm)
    112
  • Product Package Size / Depth(mm)
    37
  • Product Package Size / Height(mm)
    345
  • JAN Code
    4905533136003
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
4 Day(s) or more
-

Part Number : 1693190000
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Package Size / Width(mm)
    112
  • Product Package Size / Depth(mm)
    37
  • Product Package Size / Height(mm)
    345
  • JAN Code
    4905533136003
  • Weight(g)
    92
  • Precautions 1
    Do not use for unintended applications.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)