• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:00 to 22:00 (MYT) 23/6/2019. We apologize for the inconvenience.

Ace Key Box D

Part Number

Configured Part Number is shown.

 
Part Number
161-371
161-372
161-373
161-374
161-375
Part NumberVolume DiscountDays to ShipNumber of Holders
(Piece)
Product Name Size (H)
(mm)
Size (Frontage)
(mm)
Specifications
5 Day(s) or more 50D-50N160265Drawer type 50 key plates @ Drawer interior
5 Day(s) or more 100D-100N281265Drawer type 50 key plates @ Drawer interior
5 Day(s) or more 150D-150N402265Drawer type 50 key plates @ Drawer interior
5 Day(s) or more 200D-200N281475Drawer type 100 key plates @ Drawer interior
5 Day(s) or more 300D-300N402475Drawer type 100 key plates @ Drawer interior

Loading...

  1. 1

Basic Information

Product Type Key Box Box Type Key Inclusive Type Material Steel
Finish Epoxy-based Powder Coating Color Ivory Size (Depth)(mm) 380

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)