• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Ace Key Box FI/F

Part Number

Configured Part Number is shown.

 
Part Number
161-010
161-011
161-012
161-013
Part NumberVolume DiscountDays to ShipNumber of Holders
(Piece)
Product Name Size (H)
(mm)
Size (Frontage)
(mm)
5 Day(s) or more 10FI-10280200
5 Day(s) or more 15FI-15400200
5 Day(s) or more 20FI-20400260
2 Day(s) or more 30FI-30400350

Loading...

  1. 1

Basic Information

Product Type Key Box Box Type Key Inclusive Type Material Steel
Finish Melamine Baked Finish Color Ivory Size (Depth)(mm) 53
Specifications Fixed Type

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)