Pedal Wrench

Pedal Wrench

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

[Features]
· A pedal wrench for bicycles.
· It has grip on the long handle, enabling easy attachment/removal work of pedals acted on by torque.
· Moreover, it can turn 15 mm hub nuts with the double hex hole in the center.
[Applications]
· For detaching bicycle pedals.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
-

Part Number : 2007000009963
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    For Two-Wheeled Vehicles
  • Overall Length(mm)
    355
  • Trusco Code
    491-5739
  • Mass(g)
    365

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)