Flame Retardant Finish Protective Gear, Apron with Chest Cover

Flame Retardant Finish Protective Gear, Apron with Chest Cover

[Features]
· Lighter than traditional pike fibers, enabling comfortable work.
· It uses fabrics that have been subjected to flame retardant treatment.
· A comfortable 100% cotton type.
· As it is given a flame retardant treatment, fire does not spread even when ignited.
· The performance does not deteriorate easily even when washed.
[Applications]
· As a protector for welding, fusion cutting, and heat resistant work.

Part Number

Configured Part Number is shown.

TBK-MK

Part Number
TBK-MK
Part NumberVolume DiscountDays to ShipMass
(g)
3 Day(s) or more 300

Loading...

  1. 1

Basic Information

Product Type Protective equipment for welding Thickness(mm) 0.64 Width(mm) 610
Garment length(mm) 965 Material Details Cotton JAN Code 4989999354768
Trusco Code 484-2847

Please check the type/dimensions/specifications of the part TBK-MK in the Flame Retardant Finish Protective Gear, Apron with Chest Cover series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)