• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Flame Retardant Finish Protective Gear, Arm Cover

Flame Retardant Finish Protective Gear, Arm Cover

[Features]
· Lighter than traditional pike fibers, enabling comfortable work.
· It uses fabrics that have been subjected to flame retardant treatment.
· A comfortable 100% cotton type.
· As it is given a flame retardant treatment, fire does not spread even when ignited.
· The performance does not deteriorate easily even when washed.
[Applications]
· As a protector for welding, fusion cutting, and heat resistant work.

Part Number

Configured Part Number is shown.

TBK-UK

Part Number
TBK-UK
Part NumberVolume DiscountDays to ShipMass
(g)
Specifications
3 Day(s) or more 170/setWrist circumference: 160 mm; Upper width: 200 mm; with Velcro tape

Loading...

  1. 1

Basic Information

Product Type Protective equipment for welding Overall Length(mm) 410 Thickness(mm) 0.64
Material Details Cotton JAN Code 4989999354775 Trusco Code 484-2871

Please check the type/dimensions/specifications of the part TBK-UK in the Flame Retardant Finish Protective Gear, Arm Cover series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)