(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Please expect a delay in the delivery under the implementation of the Conditional Movement Control Order (CMCO). Kindly contact us at inquiry@misumi.com.my or +60 3 7960 8499 or +60 18 253 7320 or +60 18 285 5463 for any enquiries.  Our working time is 9:00 am – 6:00 pm (Mon – Fri), 9:00 am – 1 pm (Sat). 
  • Same day ship service is available from Mon to Thu(Except Public holidays). Please kindly be informed cut off time for same day shipment has been changed to 3pm.

Magnetic Step Block (2-piece set)【2 Pieces Per Package】

Magnetic Step Block (2-piece set)

[Features]
· All step blocks and step clamps can be combined. M1S to 9S are designed to mesh together in any combination.
· Can be used for both vertical and horizontal type jigs. Avoids the problem of cutting powder adhering to the product as it features built-in magnets on the base surface of the main unit.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
M1S
M4S
M5S
M7S
M8S
M9S
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipMinimum Height
(mm)
Max. Height
(mm)
Type Material Heat Treatment Finish Mass
(g)
Load Resistance
(kN)

2 Pieces Per Package

8 Day(s) or more 1946StandardS45CTempering HRC30-35Black oxide finish100132

2 Pieces Per Package

8 Day(s) or more 3690MediumS45CTempering HRC30-35Black oxide finish600417

2 Pieces Per Package

8 Day(s) or more 58150MediumS45CTempering HRC30-35Black oxide finish1570694

2 Pieces Per Package

8 Day(s) or more 3690HeavyS45CTempering HRC30-35Black oxide finish830555

2 Pieces Per Package

8 Day(s) or more 58150HeavyS45CTempering HRC30-35Black oxide finish2000926

2 Pieces Per Package

8 Day(s) or more 82210HeavyS45CTempering HRC30-35Black oxide finish40001325

Loading...

  1. 1

Basic Information

Details Type With block

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)