Twin tape masker

Twin tape masker

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

[Features]
· Tapes are attached to both ends of a non-slip type sheet resistant to slippage and tearing; the floor surface can be cured just by rolling the sheet roll.
· There is no need for multiple workers to hold down the sheet, making it possible to perform curing comfortably.
· Demonstrates its performance in long corridors or when curing over a wide range.
· With a convenient cutter.
[Applications]
· For floor curing.

Basic Specifications

  • Width(mm)
    1000
  • Product Type
    Masker
  • Color
    Green
  • Material (tape)
    Poly cloth
  • Length(m)
    100
  • Thickness(mm)
    0.05
  • Specifications
    Outdoor Use
  • JAN Code
    4989999332803
  • Trusco Code
    488-0129
  • Amount Of Content
    1 Roll

Details

Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
5 Day(s) or more
-

Part Number : TTM-1000-O
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Width(mm)
    1000
  • Product Type
    Masker
  • Color
    Green
  • Material (tape)
    Poly cloth
  • Length(m)
    100
  • Thickness(mm)
    0.05
  • Specifications
    Outdoor Use
  • JAN Code
    4989999332803
  • Trusco Code
    488-0129
  • Material Details
    Poly cloth tape, Non-slip type polyethylene film
  • Accessory
    Cutter
  • Mass(kg)
    5.8

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it has tapes on both ends of a nonslip type sheet that is hard to slip and hard to tear, curing of the floor surface is possible just by rolling the sheet roll.

Specification

●W x L(mm x m):1000 x 100
●Thickness(mm):0.05
●SPQ(roll):2

Materials

●Poly Cloth Tape/Non-slip Type Polyethylene Film

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)