• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Work Shoes, Win Job 42S

Work Shoes, Win Job 42S

Click this image to zoom it.

Move the mouse over the image to zoom

A work shoe with high cushioning, safety and flexibility.
[Features]
· Uses mesh material with excellent breathability, has a high ankle part, and a high-cut belt that can protect the ankle.
· Uses an oil-resistant rubber that is resistant to degradation caused by oil.
· Provides good arch support using a solid SRB insole that inhibits collapse to the inside of the heel, reducing load on the foot.
· The sole's heel area is equipped with a shock-absorbing gel material to provide enhanced cushioning.
[Applications]
· For construction (general work). Ideal for machine equipment manufacturing sites.

Part Number

Configured Part Number is shown.

Part Number
FIS42S-0133-24.5
FIS42S-0133-25
FIS42S-0133-25.5
FIS42S-0133-26
FIS42S-0133-26.5
FIS42S-0133-27
FIS42S-0133-28
Part NumberVolume DiscountDays to ShipCollar Size
(cm)
Color Details JAN Code Trusco Code Mass
(g)
Specifications Pressure-resistant load Toe box material Shoe sole material Upper Cover Material Amount Of Content
3 Day(s) or more White Type24.5White/Purple4547559774939470-2191Reference Mass: Approximately 850 (26.5 cm Measurement)JSAA Class A Certified10±0.1kNGlass Fiber Reinforced ResinSynthetic RubberSynthetic Fibers + Man-Made Leather1 Pair
3 Day(s) or more White Type25White/Purple4547559774946470-2204Reference Mass: Approximately 850 (26.5 cm Measurement)JSAA Class A Certified10±0.1kNGlass Fiber Reinforced ResinSynthetic RubberSynthetic Fibers + Man-Made Leather1 Pair
3 Day(s) or more White Type25.5White/Purple4547559774953470-2212Reference Mass: Approximately 850 (26.5 cm Measurement)JSAA Class A Certified10±0.1kNGlass Fiber Reinforced ResinSynthetic RubberSynthetic Fibers + Man-Made Leather1 Pair
2 Day(s) or more White Type26White x Purple4547559774960-Reference Mass: Approximately 850 (26.5 cm Measurement)JSAA Class A Certified10±0.1kNGlass Fiber Reinforced ResinSynthetic RubberSynthetic Fibers + Man-Made Leather-
2 Day(s) or more White Type26.5White x Purple4547559774977-Reference Mass: Approximately 850 (26.5 cm Measurement)JSAA Class A Certified10±0.1kNGlass Fiber Reinforced ResinSynthetic RubberSynthetic Fibers + Man-Made Leather-
2 Day(s) or more White Type27White x Purple4547559774984-Reference Mass: Approximately 850 (26.5 cm Measurement)JSAA Class A Certified10±0.1kNGlass Fiber Reinforced ResinSynthetic RubberSynthetic Fibers + Man-Made Leather-
2 Day(s) or more White Type28White x Purple4547559775561-Reference Mass: Approximately 850 (26.5 cm Measurement)JSAA Class A Certified10±0.1kNGlass Fiber Reinforced ResinSynthetic RubberSynthetic Fibers + Man-Made Leather-

Loading...

  1. 1

Basic Information

Product Type Work shoes Shape High Cut Toe box Available
Upper Type Hook & Loop Fasterner Antistatic Function NA Oil Resistance NA
Standard JSAA standard product Foot width size EEE

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)