Vehicle Tire Stopper

Vehicle Tire Stopper

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

[Features]
· Prevents Accidents By Preventing Slips During Parking
· It is used as chocks when parking on a slope
· For construction equipment, trailers, buses, cargo trucks, etc.
· Used as a slip prevention material for large pipes, oil pipes, concrete water ducts, etc.

Basic Specifications

  • Product Type
    Tire-Related
  • Size: Width x Length x Height(mm)
    175×95×150
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
2 Day(s) or more
-

Part Number : CR-SAB-T-TOOL43
Days to Ship 2 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Tire-Related
  • Size: Width x Length x Height(mm)
    175×95×150

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)