Oil Filter Wrench

Oil Filter Wrench

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

[Features]
· It can remove the oil filter more easily with the high tightening function.

Basic Specifications

Part Number
Operating Range(mm)

Refine by

  • 63~102
  • 65~110
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
65~110
2 Day(s) or more
-

Part Number : CR-SMTFSA110
Days to Ship 2 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Engine Related
  • Operating Range(mm)
    65~110
63~102
2 Day(s) or more
-

Part Number : CR-SMTFSB102
Days to Ship 2 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Engine Related
  • Operating Range(mm)
    63~102

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)