Qualitative Filter Paper (ASFIL)【100 Pieces Per Package】

Qualitative Filter Paper (ASFIL)

[Features]
· Classic product with many years of experience and reliability.[Features]
· 3 types are available according to particle size: high speed (103), medium speed (102), and low speed (101) filtration rates.
· Used in a large variety of general applications.

Part Number

Configured Part Number is shown.

Part Number
2-870-01
2-870-02
2-870-03
2-870-04
2-870-05
2-870-06
2-870-07
2-871-01
2-871-02
2-871-03
2-871-04
2-871-05
2-871-06
2-871-07
2-872-01
2-872-02
2-872-03
2-872-04
2-872-05
2-872-06
2-872-07
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipSize
(mm)
Pore Diameter
(μm)
Paper filter name Manufacturer Product Name Material Application JIS standard JISP3801 Ash Content
(%)
Weight
(g/m2)
Filtering speed
(s)
Amount Of Content

100 Pieces Per Package

3 Day(s) or more 7020–25101Qualitative Filter Paper (ASFIL) 1017 7 cmCelluloseFor coarse gelatinous precipitation1 Type Equivalent0.1580±4<351 Box (100 Sheets)

100 Pieces Per Package

3 Day(s) or more 9020–25101Qualitative Filter Paper (ASFIL) 1019 9 cmCelluloseFor coarse gelatinous precipitation1 Type Equivalent0.1580±4<351 Box (100 Sheets)

100 Pieces Per Package

3 Day(s) or more 11020–25101Qualitative Filter Paper (ASFIL) 10111 11 cmCelluloseFor coarse gelatinous precipitation1 Type Equivalent0.1580±4<351 Box (100 Sheets)

100 Pieces Per Package

3 Day(s) or more 12520–25101Qualitative Filter Paper (ASFIL) 10112.5 12.5 cmCelluloseFor coarse gelatinous precipitation1 Type Equivalent0.1580±4<351 Box (100 Sheets)

100 Pieces Per Package

3 Day(s) or more 15020–25101Qualitative Filter Paper (ASFIL) 10115 15 cmCelluloseFor coarse gelatinous precipitation1 Type Equivalent0.1580±4<351 Box (100 Sheets)

100 Pieces Per Package

3 Day(s) or more 18520–25101Qualitative Filter Paper (ASFIL) 10118.5 18.5 cmCelluloseFor coarse gelatinous precipitation1 Type Equivalent0.1580±4<351 Box (100 Sheets)

100 Pieces Per Package

3 Day(s) or more 24020–25101Qualitative Filter Paper (ASFIL) 10124 24 cmCelluloseFor coarse gelatinous precipitation1 Type Equivalent0.1580±4<351 Box (100 Sheets)

100 Pieces Per Package

3 Day(s) or more 7015–20102Qualitative Filter Paper (ASFIL) 1027 7 cmCelluloseFor precipitation of medium size2 Type Equivalent0.1580±435-701 Box (100 Sheets)

100 Pieces Per Package

3 Day(s) or more 9015–20102Qualitative Filter Paper (ASFIL) 1029 9 cmCelluloseFor precipitation of medium size2 Type Equivalent0.1580±435-701 Box (100 Sheets)

100 Pieces Per Package

3 Day(s) or more 11015–20102Qualitative Filter Paper (ASFIL) 10211 11 cmCelluloseFor precipitation of medium size2 Type Equivalent0.1580±435-701 Box (100 Sheets)

100 Pieces Per Package

3 Day(s) or more 12515–20102Qualitative Filter Paper (ASFIL) 10212.5 12.5 cmCelluloseFor precipitation of medium size2 Type Equivalent0.1580±435-701 Box (100 Sheets)

100 Pieces Per Package

3 Day(s) or more 15015–20102Qualitative Filter Paper (ASFIL) 10215 15 cmCelluloseFor precipitation of medium size2 Type Equivalent0.1580±435-701 Box (100 Sheets)

100 Pieces Per Package

3 Day(s) or more 18515–20102Qualitative Filter Paper (ASFIL) 10218.5 18.5 cmCelluloseFor precipitation of medium size2 Type Equivalent0.1580±435-701 Box (100 Sheets)

100 Pieces Per Package

3 Day(s) or more 24015–20102Qualitative Filter Paper (ASFIL) 10224 24 cmCelluloseFor precipitation of medium size2 Type Equivalent0.1580±435-701 Box (100 Sheets)

100 Pieces Per Package

3 Day(s) or more 7010 to 15103Qualitative Filter Paper (ASFIL) 1037 7 cmCelluloseFor fine precipitatesType 3 equivalent0.1580±470-1401 Box (100 Sheets)

100 Pieces Per Package

3 Day(s) or more 9010 to 15103Qualitative Filter Paper (ASFIL) 1039 9 cmCelluloseFor fine precipitatesType 3 equivalent0.1580±470-1401 Box (100 Sheets)

100 Pieces Per Package

3 Day(s) or more 11010 to 15103Qualitative Filter Paper (ASFIL) 10311 11 cmCelluloseFor fine precipitatesType 3 equivalent0.1580±470-1401 Box (100 Sheets)

100 Pieces Per Package

3 Day(s) or more 12510 to 15103Qualitative Filter Paper (ASFIL) 10312.5 12.5 cmCelluloseFor fine precipitatesType 3 equivalent0.1580±470-1401 Box (100 Sheets)

100 Pieces Per Package

3 Day(s) or more 15010 to 15103Qualitative Filter Paper (ASFIL) 10315 15 cmCelluloseFor fine precipitatesType 3 equivalent0.1580±470-1401 Box (100 Sheets)

100 Pieces Per Package

3 Day(s) or more 18510 to 15103Qualitative Filter Paper (ASFIL) 10318.5 18.5 cmCelluloseFor fine precipitatesType 3 equivalent0.1580±470-1401 Box (100 Sheets)

100 Pieces Per Package

3 Day(s) or more 24010 to 15103Qualitative Filter Paper (ASFIL) 10324 24 cmCelluloseFor fine precipitatesType 3 equivalent0.1580±470-1401 Box (100 Sheets)

Loading...

  1. 1

Basic Information

Product Type Paper filter Amount Of Content 1 Box (100 Sheets)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)