Double Ring Qualitative Filter Paper【100 Pieces Per Package】

Double Ring Qualitative Filter Paper

[Features]
· A general filter paper widely used for detection and identification of substances contained in samples.
· Supports filtering ranging from coarse particles such as colloidal precipitates to micro precipitates.
· A lineup equivalent to JIS Standard Class 1 to Class 3.

Part Number

Configured Part Number is shown.

1-2806-05

Part Number
1-2806-05
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipApplication Grade JIS3801 Filtration Rate
(s)
Ash
(%)
Weight
(g/m2)
Amount Of Content

100 Pieces Per Package

3 Day(s) or more Filtration of highly concentrated solutions such as pulp, wine, syrup, resin emulsion, oil, plants or traditional medicine, etc.MEDIUM 1022 Type Equivalent>35 to ≦70≦0.1180.0±4.01 Box (100 Sheets)

Loading...

  1. 1

Basic Information

Product Type Paper filter Size(mm) φ150 Thickness(mm) 0.158
Manufacturer Product Name Double Ring Qualitative Filter Paper MEDIUM102, 15 cm, 100 pcs Part Number 99-192-150 Amount Of Content 1 Box (100 Sheets)

Please check the type/dimensions/specifications of the part 1-2806-05 in the Double Ring Qualitative Filter Paper series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)