Double Ring Quantitative Filter Paper【100 Pieces Per Package】 (1-2808-01)

Double Ring Quantitative Filter Paper 1-2808-01

[Features]
· Suitable for a wide range of applications including gravimetric analysis, analysis of food products or soils, etc.
· Provides a smooth surface, very low ash generation and high particle retention capacity.
· A lineup equivalent to JIS Standard Class 5A to Class 5C.

Part Number

Configured Part Number is shown.

1-2808-01

Part Number
1-2808-01
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipSize
(mm)
Thickness
(mm)
Manufacturer Product Name Part Number Application Grade JIS3801 Filtration Rate
(s)
Ash
(%)
Weight
(g/m2)
Amount Of Content

100 Pieces Per Package

Quote φ700.174Double Ring Quantitative Filter Paper FAST201, 7 cm, 100 pcs99-291-070For uses in weight analysis, sample preprocessing for instrumental analysis, food soil analysis, in the steel industry. Also for the particle collection filters used for air monitoring, or analyses of inorganic chemicals and inorganic substances.FAST 201Type 5 A equivalent≦35≦0.00980.0±4.01 Box (100 Sheets)

Loading...

  1. 1

Basic Information

Product Type Paper filter Amount Of Content 1 Box (100 Sheets)

Please check the type/dimensions/specifications of the part 1-2808-01 in the Double Ring Quantitative Filter Paper series.

Products like this...

Part Number
1-2808-02
1-2808-03
1-2808-04
1-2808-05
1-2808-06
1-2809-01
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipSize
(mm)
Thickness
(mm)
Manufacturer Product Name Part Number Application Grade JIS3801 Filtration Rate
(s)
Ash
(%)
Weight
(g/m2)
Amount Of Content

100 Pieces Per Package

Quote φ900.174Double Ring Quantitative Filter Paper FAST201, 9 cm, 100 pcs99-291-090For uses in weight analysis, sample preprocessing for instrumental analysis, food soil analysis, in the steel industry. Also for the particle collection filters used for air monitoring, or analyses of inorganic chemicals and inorganic substances.FAST 201Type 5 A equivalent≦35≦0.00980.0±4.0-

100 Pieces Per Package

4 Day(s) or more φ1100.174Double Ring Quantitative Filter Paper FAST201, 11 cm, 100 pcs99-291-110For uses in weight analysis, sample preprocessing for instrumental analysis, food soil analysis, in the steel industry. Also for the particle collection filters used for air monitoring, or analyses of inorganic chemicals and inorganic substances.FAST 201Type 5 A equivalent≦35≦0.00980.0±4.0-

100 Pieces Per Package

4 Day(s) or more φ1250.174Double Ring Quantitative Filter Paper FAST201, 12.5 cm, 100 pcs99-291-125For uses in weight analysis, sample preprocessing for instrumental analysis, food soil analysis, in the steel industry. Also for the particle collection filters used for air monitoring, or analyses of inorganic chemicals and inorganic substances.FAST 201Type 5 A equivalent≦35≦0.00980.0±4.0-

100 Pieces Per Package

4 Day(s) or more φ1500.174Double Ring Quantitative Filter Paper FAST201, 15 cm, 100 pcs99-291-150For uses in weight analysis, sample preprocessing for instrumental analysis, food soil analysis, in the steel industry. Also for the particle collection filters used for air monitoring, or analyses of inorganic chemicals and inorganic substances.FAST 201Type 5 A equivalent≦35≦0.00980.0±4.0-

100 Pieces Per Package

4 Day(s) or more φ 1800.174Double Ring Quantitative Filter Paper FAST201, 18 cm, 100 pcs99-291-180For uses in weight analysis, sample preprocessing for instrumental analysis, food soil analysis, in the steel industry. Also for the particle collection filters used for air monitoring, or analyses of inorganic chemicals and inorganic substances.FAST 201Type 5 A equivalent≦35≦0.00980.0±4.0-

100 Pieces Per Package

Quote φ700.158Double Ring Quantitative Filter Paper MEDIUM202, 7 cm, 100 pcs99-292-070For uses in weight analysis, sample preprocessing for instrumental analysis, food soil analysis, in the steel industry. Also for the particle collection filters used for air monitoring, or analyses of inorganic chemicals and inorganic substances.MEDIUM 202Type 5 B equivalent>35 to ≦70≦0.00980.0±4.0-

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • Pouch Bag
    Pouch Bag

    TGK

    Days to Ship : 5 Day(s) or more

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)