Membrane Filter (Cellulose Mixed Ester, with Lattice)

Membrane Filter (Cellulose Mixed Ester, with Lattice)

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

Basic Specifications

  • Product Type
    Membrane Filter
  • Size(mm)
    φ47
  • Specifications
    With Lattice
  • Color
    White
  • Amount Of Content
    1 Box (200 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Box (200 Sheets)
  • Clear
Pore Diameter(μm)

Refine by

  • 0.22
  • 0.45
  • 0.8
  • Clear
Manufacturer Product Name

Refine by

  • Membrane Filter (Mixed Cellulose Ester, with Lattice) 047022GWNMFMCE 0.22 μm, Includes 200 sheets
  • Membrane Filter (Mixed Cellulose Ester, with Lattice) 047045GWNMFMCE 0.45 μm, Includes 200 sheets
  • Membrane Filter (Mixed Cellulose Ester, with Lattice) 047080GWNMFMCE 0.8 μm, Includes 200 sheets
  • Clear
Part Number

Refine by

  • 047022GWN-MFMCE
  • 047045GWN-MFMCE
  • 047080GWN-MFMCE
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (200 Sheets)
0.22
Membrane Filter (Mixed Cellulose Ester, with Lattice) 047022GWNMFMCE 0.22 μm, Includes 200 sheets
047022GWN-MFMCE
4 Day(s) or more
-

Part Number : 2-841-01
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Box (200 Sheets)

Specificationtitle

  • Product Type
    Membrane Filter
  • Size(mm)
    φ47
  • Pore Diameter(μm)
    0.22
  • Specifications
    With Lattice
  • Color
    White
  • Manufacturer Product Name
    Membrane Filter (Mixed Cellulose Ester, with Lattice) 047022GWNMFMCE 0.22 μm, Includes 200 sheets
  • Part Number
    047022GWN-MFMCE
  • Material
    Cellulose Mixed Ester
  • Cooling area(cm2)
    With Lattice (3.1 mm)
1 Box (200 Sheets)
0.45
Membrane Filter (Mixed Cellulose Ester, with Lattice) 047045GWNMFMCE 0.45 μm, Includes 200 sheets
047045GWN-MFMCE
4 Day(s) or more
-

Part Number : 2-841-02
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Box (200 Sheets)

Specificationtitle

  • Product Type
    Membrane Filter
  • Size(mm)
    φ47
  • Pore Diameter(μm)
    0.45
  • Specifications
    With Lattice
  • Color
    White
  • Manufacturer Product Name
    Membrane Filter (Mixed Cellulose Ester, with Lattice) 047045GWNMFMCE 0.45 μm, Includes 200 sheets
  • Part Number
    047045GWN-MFMCE
  • Material
    Cellulose Mixed Ester
  • Cooling area(cm2)
    With Lattice (3.1 mm)
1 Box (200 Sheets)
0.8
Membrane Filter (Mixed Cellulose Ester, with Lattice) 047080GWNMFMCE 0.8 μm, Includes 200 sheets
047080GWN-MFMCE
4 Day(s) or more
-

Part Number : 2-841-03
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Box (200 Sheets)

Specificationtitle

  • Product Type
    Membrane Filter
  • Size(mm)
    φ47
  • Pore Diameter(μm)
    0.8
  • Specifications
    With Lattice
  • Color
    White
  • Manufacturer Product Name
    Membrane Filter (Mixed Cellulose Ester, with Lattice) 047080GWNMFMCE 0.8 μm, Includes 200 sheets
  • Part Number
    047080GWN-MFMCE
  • Material
    Cellulose Mixed Ester
  • Cooling area(cm2)
    With Lattice (3.1 mm)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)