Membrane Filter (PVDF)

Membrane Filter (PVDF)

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

[Features]
· Basic PVDF Membrane Type

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Box (100 Sheets)
  • 1 Box (200 Sheets)
  • 1 Box (400 Sheets)
  • Clear
Size(mm)

Refine by

  • φ13
  • φ25
  • φ47
  • φ90
  • Clear
Pore Diameter(μm)

Refine by

  • 0.22
  • 0.45
  • Clear
Manufacturer Product Name

Refine by

  • Membrane Filter (PVDF) 013022MFPVDF 0.22 μm φ13 mm, Includes 400 sheets
  • Membrane Filter (PVDF) 025022MFPVDF 0.22 μm φ25 mm, Includes 200 sheets
  • Membrane Filter (PVDF) 025045MFPVDF 0.45 μm φ25 mm, Includes 200 sheets
  • Membrane Filter (PVDF) 047022MFPVDF 0.22 μm φ47 mm, Includes 200 sheets
  • Membrane Filter (PVDF) 047045MFPVDF 0.45 μm φ47 mm, Includes 200 sheets
  • Membrane Filter (PVDF) 090022MFPVDF 0.22 μm φ90 mm, Includes 100 sheets
  • Membrane Filter (PVDF) 090045MFPVDF 0.45 μm φ90 mm, Includes 100 sheets
  • Clear
Part Number

Refine by

  • 013※-MFPVDF022
  • 025※-MFPVDF022
  • 025※-MFPVDF045
  • 047※-MFPVDF022
  • 047※-MFPVDF045
  • 090※-MFPVDF022
  • 090※-MFPVDF045
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (400 Sheets)
φ13
0.22
Membrane Filter (PVDF) 013022MFPVDF 0.22 μm φ13 mm, Includes 400 sheets
013※-MFPVDF022
3 Day(s) or more
-

Part Number : 2-848-01
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Box (400 Sheets)

Specificationtitle

  • Product Type
    Membrane Filter
  • Size(mm)
    φ13
  • Pore Diameter(μm)
    0.22
  • Color
    White
  • Manufacturer Product Name
    Membrane Filter (PVDF) 013022MFPVDF 0.22 μm φ13 mm, Includes 400 sheets
  • Part Number
    013※-MFPVDF022
  • Material
    Polyvinylidene fluoride
  • Cooling area(cm2)
    Plain
1 Box (200 Sheets)
φ25
0.22
Membrane Filter (PVDF) 025022MFPVDF 0.22 μm φ25 mm, Includes 200 sheets
025※-MFPVDF022
3 Day(s) or more
-

Part Number : 2-848-02
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Box (200 Sheets)

Specificationtitle

  • Product Type
    Membrane Filter
  • Size(mm)
    φ25
  • Pore Diameter(μm)
    0.22
  • Color
    White
  • Manufacturer Product Name
    Membrane Filter (PVDF) 025022MFPVDF 0.22 μm φ25 mm, Includes 200 sheets
  • Part Number
    025※-MFPVDF022
  • Material
    Polyvinylidene fluoride
  • Cooling area(cm2)
    Plain
1 Box (200 Sheets)
φ47
0.22
Membrane Filter (PVDF) 047022MFPVDF 0.22 μm φ47 mm, Includes 200 sheets
047※-MFPVDF022
3 Day(s) or more
-

Part Number : 2-848-03
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Box (200 Sheets)

Specificationtitle

  • Product Type
    Membrane Filter
  • Size(mm)
    φ47
  • Pore Diameter(μm)
    0.22
  • Color
    White
  • Manufacturer Product Name
    Membrane Filter (PVDF) 047022MFPVDF 0.22 μm φ47 mm, Includes 200 sheets
  • Part Number
    047※-MFPVDF022
  • Material
    Polyvinylidene fluoride
  • Cooling area(cm2)
    Plain
1 Box (100 Sheets)
φ90
0.22
Membrane Filter (PVDF) 090022MFPVDF 0.22 μm φ90 mm, Includes 100 sheets
090※-MFPVDF022
3 Day(s) or more
-

Part Number : 2-848-04
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Box (100 Sheets)

Specificationtitle

  • Product Type
    Membrane Filter
  • Size(mm)
    φ90
  • Pore Diameter(μm)
    0.22
  • Color
    White
  • Manufacturer Product Name
    Membrane Filter (PVDF) 090022MFPVDF 0.22 μm φ90 mm, Includes 100 sheets
  • Part Number
    090※-MFPVDF022
  • Material
    Polyvinylidene fluoride
  • Cooling area(cm2)
    Plain
1 Box (200 Sheets)
φ25
0.45
Membrane Filter (PVDF) 025045MFPVDF 0.45 μm φ25 mm, Includes 200 sheets
025※-MFPVDF045
3 Day(s) or more
-

Part Number : 2-849-02
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Box (200 Sheets)

Specificationtitle

  • Product Type
    Membrane Filter
  • Size(mm)
    φ25
  • Pore Diameter(μm)
    0.45
  • Color
    White
  • Manufacturer Product Name
    Membrane Filter (PVDF) 025045MFPVDF 0.45 μm φ25 mm, Includes 200 sheets
  • Part Number
    025※-MFPVDF045
  • Material
    Polyvinylidene fluoride
  • Cooling area(cm2)
    Plain
1 Box (200 Sheets)
φ47
0.45
Membrane Filter (PVDF) 047045MFPVDF 0.45 μm φ47 mm, Includes 200 sheets
047※-MFPVDF045
4 Day(s) or more
-

Part Number : 2-849-03
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Box (200 Sheets)

Specificationtitle

  • Product Type
    Membrane Filter
  • Size(mm)
    φ47
  • Pore Diameter(μm)
    0.45
  • Color
    White
  • Manufacturer Product Name
    Membrane Filter (PVDF) 047045MFPVDF 0.45 μm φ47 mm, Includes 200 sheets
  • Part Number
    047※-MFPVDF045
  • Material
    Polyvinylidene fluoride
  • Cooling area(cm2)
    Plain
1 Box (100 Sheets)
φ90
0.45
Membrane Filter (PVDF) 090045MFPVDF 0.45 μm φ90 mm, Includes 100 sheets
090※-MFPVDF045
3 Day(s) or more
-

Part Number : 2-849-04
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Box (100 Sheets)

Specificationtitle

  • Product Type
    Membrane Filter
  • Size(mm)
    φ90
  • Pore Diameter(μm)
    0.45
  • Color
    White
  • Manufacturer Product Name
    Membrane Filter (PVDF) 090045MFPVDF 0.45 μm φ90 mm, Includes 100 sheets
  • Part Number
    090※-MFPVDF045
  • Material
    Polyvinylidene fluoride
  • Cooling area(cm2)
    Plain

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)