Protective Glasses 1654201JP

Brand :
AS ONE
Caution
Product Description
Protective glasses with gasket.
[Features]
·Dust-resistant eye seal gives a great fit and feel.
・ Anti-slip, angle-adjustable rubber temples.
[Applications]
·For areas whose dust level is not so high as to require goggles. For hay fever prevention.
Protective Glasses bolle Clear 1654201JP Specifications

1654201JP external appearance
- Part Number: 2-9537-01
- Model number: 1654201JP
- Materials: Lenses: PC (Polycarbonate), anti-fog, anti-scratch processed, Eye Seal: SBR (Styrene Butadiene Rubber)
- Shock-resistant lenses
- Ultraviolet cut rate: 99.99%
- JIS standard product
- Weight: 36 g
- bolle
- Lens: Clear