Protective Goggles 1653701JP

Brand :
AS ONE
Caution
Product Description
JIS standard protective goggles.
[Features]
·Flexible PVC frames to fit well to face.
·Can be worn together with regular glasses.
·With ventilator.
[Applications]
·For use in dusty areas.
Protective Goggles 1653701JP Specifications

1653701JP external appearance
- Part Number: 2-9534-01
- Model number: 1653701JP
- Materials: Lenses: 2 mm PC (Polycarbonate) / hard coat anti-fog / anti-scratch processed, Frames: Soft PVC (vinyl chloride resin)
- Can be used together with glasses
- Shock-resistant lenses
- With ventilator
- Ultraviolet cut rate: 99.99% (UVA, UVB)
- Weight: 95 g
- JIS standard product
- bolle