Anti-Static Bag, Inner Dimensions (mm) 130X80 – 440X320【100 Pieces Per Package】

Part Number

Configured Part Number is shown.

2-882-01

Part Number
2-882-01
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipMaterial Surface resistance value
(Ω)
Amount Of Content

100 Pieces Per Package

4 Day(s) or more CPP (Non-Stretch Polyethylene)/PET (Polyethylene Terephthalate)109~1011/□1 Pack (100 pcs)

Loading...

  1. 1

Basic Information

Width(mm) 100 Product Type Electrostatic Discharge Protection Products Length(m) 140
Internal dimensions(mm) 130X80 Product Name Antistatic Bag 5# Manufacturer Model Number 5#
Amount Of Content 1 Pack (100 pcs)

Please check the type/dimensions/specifications of the part 2-882-01 in the Anti-Static Bag, Inner Dimensions (mm) 130X80 – 440X320 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)