Microscope Storing Desiccator

Microscope Storing Desiccator

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

[Features]
· A dedicated warehouse, effective for dust and mildew-proofing.
· Available in two sizes selectable according to model.
· D types include a dehumidifying unit that protects the lens, etc., from humidity, mold, and so on.
· Even with the type that does not come with a dehumidifying unit, dry storage is possible by placing silica gel in the interior.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Set (Main Unit, Shelf Plate)
  • 1 unit
  • 1 Set (Main Unit, Shelf Plate: 2 pcs)
  • Clear
External Dimensions(mm)

Refine by

  • 400×378×520
  • 400×410×520
  • 700×518×1020
  • 700×600×1020
  • Clear
Specifications

Refine by

  • With dehumidification unit
  • Without dehumidification unit
  • Clear
Material

Refine by

  • Body: PMMA (acrylic), Frame: aluminum, Base material: PVC (polyvinyl chloride resin), Shelf board: stainless steel (SUS304)
  • Body: PMMA (acrylic), Frame: aluminum, Base material: PVC (vinyl chloride resin), Shelf board: PVC (polyvinyl chloride)
  • Clear
Product Name

Refine by

  • Microscope Storing Desiccator KBG
  • Microscope Storing Desiccator KBGD
  • Microscope Storing Desiccator KPH
  • Microscope Storing Desiccator KPHD
  • Clear
Manufacturer Model Number

Refine by

  • KBG
  • KBGD
  • KPH
  • KPHD
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (Main Unit, Shelf Plate)
400×378×520
Without dehumidification unit
Body: PMMA (acrylic), Frame: aluminum, Base material: PVC (vinyl chloride resin), Shelf board: PVC (polyvinyl chloride)
Microscope Storing Desiccator KPH
KPH
3 Day(s) or more
-

Part Number : 3-1553-01
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Set (Main Unit, Shelf Plate)

Specificationtitle

  • Product Type
    Desiccator
  • Type
    Desiccant / Dehumidifying Type
  • External Dimensions(mm)
    400×378×520
  • Caster
    NA
  • Specifications
    Without dehumidification unit
  • Material
    Body: PMMA (acrylic), Frame: aluminum, Base material: PVC (vinyl chloride resin), Shelf board: PVC (polyvinyl chloride)
  • Product Name
    Microscope Storing Desiccator KPH
  • Manufacturer Model Number
    KPH
  • Effective inside dimensions(mm)
    320x355x358 (Upper Shelf Space: 320 x 355 x 58)
  • Accessory
    Shelf Board x 1 Piece
  • Power Supply
    -
  • Power Consumption(W)
    -
  • Footnotes
    * Temperature/humidity gauge is sold separately. * For humidity checks an optional digital hygrometer is also available (stand-alone type). * Silica gel is not included.
1 unit
400×410×520
With dehumidification unit
Body: PMMA (acrylic), Frame: aluminum, Base material: PVC (vinyl chloride resin), Shelf board: PVC (polyvinyl chloride)
Microscope Storing Desiccator KPHD
KPHD
3 Day(s) or more
-

Part Number : 3-1553-02
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Desiccator
  • Type
    Desiccant / Dehumidifying Type
  • External Dimensions(mm)
    400×410×520
  • Caster
    NA
  • Specifications
    With dehumidification unit
  • Material
    Body: PMMA (acrylic), Frame: aluminum, Base material: PVC (vinyl chloride resin), Shelf board: PVC (polyvinyl chloride)
  • Product Name
    Microscope Storing Desiccator KPHD
  • Manufacturer Model Number
    KPHD
  • Effective inside dimensions(mm)
    320x355x358 (Upper Shelf Space: 320 x 355 x 58)
  • Accessory
    -
  • Power Supply
    AC100V 50/60Hz
  • Power Consumption(W)
    3
  • Footnotes
    * Temperature/humidity gauge is sold separately. * For humidity checks an optional digital hygrometer is also available (stand-alone type). * Silica gel is not included.
1 Set (Main Unit, Shelf Plate: 2 pcs)
700×518×1020
Without dehumidification unit
Body: PMMA (acrylic), Frame: aluminum, Base material: PVC (polyvinyl chloride resin), Shelf board: stainless steel (SUS304)
Microscope Storing Desiccator KBG
KBG
3 Day(s) or more
-

Part Number : 3-1553-03
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Set (Main Unit, Shelf Plate: 2 pcs)

Specificationtitle

  • Product Type
    Desiccator
  • Type
    Desiccant / Dehumidifying Type
  • External Dimensions(mm)
    700×518×1020
  • Caster
    NA
  • Specifications
    Without dehumidification unit
  • Material
    Body: PMMA (acrylic), Frame: aluminum, Base material: PVC (polyvinyl chloride resin), Shelf board: stainless steel (SUS304)
  • Product Name
    Microscope Storing Desiccator KBG
  • Manufacturer Model Number
    KBG
  • Effective inside dimensions(mm)
    620x470x420 (Upper Shelf Space: 620 x 470 x 55)
  • Accessory
    Shelf Board x 2 Pieces
  • Power Supply
    -
  • Power Consumption(W)
    -
  • Footnotes
    * Temperature/humidity gauge is sold separately. * For humidity checks an optional digital hygrometer is also available (stand-alone type). * Silica gel is not included.
1 unit
700×600×1020
With dehumidification unit
Body: PMMA (acrylic), Frame: aluminum, Base material: PVC (polyvinyl chloride resin), Shelf board: stainless steel (SUS304)
Microscope Storing Desiccator KBGD
KBGD
4 Day(s) or more
-

Part Number : 3-1553-04
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Desiccator
  • Type
    Desiccant / Dehumidifying Type
  • External Dimensions(mm)
    700×600×1020
  • Caster
    NA
  • Specifications
    With dehumidification unit
  • Material
    Body: PMMA (acrylic), Frame: aluminum, Base material: PVC (polyvinyl chloride resin), Shelf board: stainless steel (SUS304)
  • Product Name
    Microscope Storing Desiccator KBGD
  • Manufacturer Model Number
    KBGD
  • Effective inside dimensions(mm)
    620x470x420 (Upper Shelf Space: 620 x 470 x 55)
  • Accessory
    -
  • Power Supply
    AC100V 50/60Hz
  • Power Consumption(W)
    3
  • Footnotes
    * Temperature/humidity gauge is sold separately. * For humidity checks an optional digital hygrometer is also available (stand-alone type). * Silica gel is not included.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)