Nitrile Latex Glove Thickness (mm) 0.25–0.4

Nitrile Latex Glove Thickness (mm) 0.25–0.4

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

[Features]
· In addition to resistance to machine oil, etc., it can be used with weak acids and alkalis.
· Antibacterial effect is provided on the outer and inner surfaces
· Has a high non-slip effect even with wet work
· Does not contain protein, the basis of latex allergies.

Basic Specifications

Part Number

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • S
  • M
  • L
  • Clear
Details Type

Refine by

  • Medium thickness with fleece lining
  • Thin, without rear hair
  • Clear
Thickness(mm)

Refine by

  • 0.25
  • 0.4
  • Clear
Color

Refine by

  • Green
  • Pink
  • Clear
Material

Refine by

  • Surface / Nitrile rubber, Lining / Nitrile rubber
  • Surface / Nitrile rubber, Lining/Rayon
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
S
Medium thickness with fleece lining
0.4
Pink
Surface / Nitrile rubber, Lining/Rayon
3 Day(s) or more
-

Part Number : 2-9731-01
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Nitrile Rubber
  • Application
    Oil resistance and solvent resistance
  • Size
    S
  • Details Type
    Medium thickness with fleece lining
  • Overall Length(mm)
    320
  • Thickness(mm)
    0.4
  • Color
    Pink
  • Specification details
    Compliant with the Food Sanitation Act of Japan
  • Material
    Surface / Nitrile rubber, Lining/Rayon
  • Manufacturer Product Name
    Nitrile Latex Gloves Medium Thickness Lined Pink S
1 Pair
M
Medium thickness with fleece lining
0.4
Green
Surface / Nitrile rubber, Lining/Rayon
3 Day(s) or more
-

Part Number : 2-9731-02
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Nitrile Rubber
  • Application
    Oil resistance and solvent resistance
  • Size
    M
  • Details Type
    Medium thickness with fleece lining
  • Overall Length(mm)
    320
  • Thickness(mm)
    0.4
  • Color
    Green
  • Specification details
    Compliant with the Food Sanitation Act of Japan
  • Material
    Surface / Nitrile rubber, Lining/Rayon
  • Manufacturer Product Name
    Nitrile Latex Gloves Medium Thickness Lined Green M
1 Pair
M
Medium thickness with fleece lining
0.4
Pink
Surface / Nitrile rubber, Lining/Rayon
3 Day(s) or more
-

Part Number : 2-9731-03
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Nitrile Rubber
  • Application
    Oil resistance and solvent resistance
  • Size
    M
  • Details Type
    Medium thickness with fleece lining
  • Overall Length(mm)
    320
  • Thickness(mm)
    0.4
  • Color
    Pink
  • Specification details
    Compliant with the Food Sanitation Act of Japan
  • Material
    Surface / Nitrile rubber, Lining/Rayon
  • Manufacturer Product Name
    Nitrile Latex Gloves Medium Thickness Lined Pink M
1 Pair
L
Medium thickness with fleece lining
0.4
Green
Surface / Nitrile rubber, Lining/Rayon
3 Day(s) or more
-

Part Number : 2-9731-04
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Nitrile Rubber
  • Application
    Oil resistance and solvent resistance
  • Size
    L
  • Details Type
    Medium thickness with fleece lining
  • Overall Length(mm)
    320
  • Thickness(mm)
    0.4
  • Color
    Green
  • Specification details
    Compliant with the Food Sanitation Act of Japan
  • Material
    Surface / Nitrile rubber, Lining/Rayon
  • Manufacturer Product Name
    Nitrile Latex Gloves Medium Thickness Lined Green L
1 Pair
S
Thin, without rear hair
0.25
Pink
Surface / Nitrile rubber, Lining / Nitrile rubber
3 Day(s) or more
-

Part Number : 2-9732-01
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Nitrile Rubber
  • Application
    Oil resistance and solvent resistance
  • Size
    S
  • Details Type
    Thin, without rear hair
  • Overall Length(mm)
    320
  • Thickness(mm)
    0.25
  • Color
    Pink
  • Specification details
    Compliant with the Food Sanitation Act of Japan
  • Material
    Surface / Nitrile rubber, Lining / Nitrile rubber
  • Manufacturer Product Name
    Nitrile Latex Gloves Sheer Unlined Pink S
1 Pair
M
Thin, without rear hair
0.25
Green
Surface / Nitrile rubber, Lining / Nitrile rubber
3 Day(s) or more
-

Part Number : 2-9732-02
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Nitrile Rubber
  • Application
    Oil resistance and solvent resistance
  • Size
    M
  • Details Type
    Thin, without rear hair
  • Overall Length(mm)
    320
  • Thickness(mm)
    0.25
  • Color
    Green
  • Specification details
    Compliant with the Food Sanitation Act of Japan
  • Material
    Surface / Nitrile rubber, Lining / Nitrile rubber
  • Manufacturer Product Name
    Nitrile Latex Gloves Sheer Unlined Green M
1 Pair
M
Thin, without rear hair
0.25
Pink
Surface / Nitrile rubber, Lining / Nitrile rubber
3 Day(s) or more
-

Part Number : 2-9732-03
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Nitrile Rubber
  • Application
    Oil resistance and solvent resistance
  • Size
    M
  • Details Type
    Thin, without rear hair
  • Overall Length(mm)
    320
  • Thickness(mm)
    0.25
  • Color
    Pink
  • Specification details
    Compliant with the Food Sanitation Act of Japan
  • Material
    Surface / Nitrile rubber, Lining / Nitrile rubber
  • Manufacturer Product Name
    Nitrile Latex Gloves Sheer Unlined Pink M
1 Pair
L
Thin, without rear hair
0.25
Green
Surface / Nitrile rubber, Lining / Nitrile rubber
3 Day(s) or more
-

Part Number : 2-9732-04
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Nitrile Rubber
  • Application
    Oil resistance and solvent resistance
  • Size
    L
  • Details Type
    Thin, without rear hair
  • Overall Length(mm)
    320
  • Thickness(mm)
    0.25
  • Color
    Green
  • Specification details
    Compliant with the Food Sanitation Act of Japan
  • Material
    Surface / Nitrile rubber, Lining / Nitrile rubber
  • Manufacturer Product Name
    Nitrile Latex Gloves Sheer Unlined Green L

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)