Compact Ionizer

Brand :
AS ONE
Caution
Product Description
[Features]
·Since it rotates 360° in the horizontal direction and has a flexible head to swing in the front-back direction, it can be installed anywhere such as line gaps and cell workbenches.
·It can be fixed to the wall surface with the magnet on the bottom of the base.
·AC high frequency corona electric discharge machining type is adopted as the static elimination method.
·Since the front cover is removable, it is easy to clean the electrodes.
·It is a compact type of business card size.
[Applications]
·Static elimination of equipment
Compact Ionizer That Is As Big As A Business Card Whose Electrodes Are Also Easy To Clean Due To The Removable Front Cover

Can be fixed in place with magnets on the pedestal.

It bends front and back, rotates horizontally by 360°, so you can install wherever.
Product Range Of Compact Ionizer
| Part No. | Model Number | Size (mm) | Note / JAN Code |
|---|---|---|---|
| 1-3904-01 | SF-40A | 47.6 × 36 × 69.4 | 4580110244120 |
| 1-9410-02 | EAC-24V1A | AC Adapter | 4562108510097 |
Precautions On Installation
- Use the product where there are no flammable/explosive solids, liquids or gases nearby.
- Do not install the product where it could be exposed to direct sunlight or ultraviolet rays.
- For safe use, do not place metals or wires, etc. near the product.
- Do not place the product in proximity to water, oil, dust, etc. In addition, use the product in an environment where the room temperature is 40°C or less and the humidity is 65% or less.
- Do not install the product where it can be reached by children.
Precautions On Use
- Do not modify or disassemble the product.
- Beware of high voltage, and do not let foreign objects get near the port of the fan during operation.
- Do not use chemicals or detergents to clean the product.
- Do not use for purposes other than eliminating static electricity.
- During operation, maintain a safe distance from the product. In addition, do not inhale air from the blower for extended periods of time.
- Fix the main unit tightly in place facing the irradiated object and avoid removing it during operation.