• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Latex Coated Cut-Resistant Aramid Gloves

Latex Coated Cut-Resistant Aramid Gloves

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

[Features]
· Gloves with a latex (natural rubber) coated palm for excellent cut injury resistance.

Basic Specifications

  • Product Type
    Non-Slip
  • Specifications
    Unlined Back
  • Application
    Cut resistance
  • Gauge
    7
  • Size
    Configurable
  • Overall Length(mm)
    Approximately 230
  • Size Details(mm)
    Middle Finger Length: Approx. 75
  • Specification details
    Cut resistance level 5 (specification EN388)
  • Material
    Aramid Fiber 100%, Resin Part / Latex (Natural Rubber)
  • Manufacturer Product Name
    Latex Coated Cut-Resistant Aramid Gloves
  • 1 Pair
Part Number

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
4 Day(s) or more
-

Part Number : 3-1823-01
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Non-Slip
  • Specifications
    Unlined Back
  • Application
    Cut resistance
  • Gauge
    7
  • Size
    Configurable
  • Overall Length(mm)
    Approximately 230
  • Size Details(mm)
    Middle Finger Length: Approx. 75
  • Specification details
    Cut resistance level 5 (specification EN388)
  • Material
    Aramid Fiber 100%, Resin Part / Latex (Natural Rubber)
  • Manufacturer Product Name
    Latex Coated Cut-Resistant Aramid Gloves

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)