• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Safety cabinet (ceramic coating)

Safety cabinet (ceramic coating)

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

Basic Specifications

  • Product Type
    Stainless steel chemical cabinet
  • Key
    No Key
  • Size(mm)
    455×600×800
  • Specifications
    Ceramic Coat
  • Weight(kg)
    Approximately 30
  • Manufacturer Product Name
    Safety Cabinet GM-3E
  • Manufacturer Model Number
    GM-3E
  • Amount Of Content
    1 Set
Part Number
Amount Of Content

Refine by

  • 1 Set
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set
9 Day(s) or more
-

Part Number : 3-1498-01
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Product Type
    Stainless steel chemical cabinet
  • Key
    No Key
  • Size(mm)
    455×600×800
  • Specifications
    Ceramic Coat
  • Weight(kg)
    Approximately 30
  • Manufacturer Product Name
    Safety Cabinet GM-3E
  • Manufacturer Model Number
    GM-3E
  • Material
    Main Body: Stainless Steel (SUS304) (Ceramic Coated), Rail: Steel (Fluorine Coated)
  • Number of reagent bottle stored
    12 pcs (gallon bottles)
  • Drawer load resistance(kg)
    30
  • Footnotes
    * GM-3E cannot be used on the upper level. A safety cabinet option may be used. Since size is standardized in the common characteristics safety cabinet series, use of a connection fitting eases the connection work. A φ100 mm exhaust duct (1-7612-01) can be mounted on the top part. For more efficient air exhaust, use the separately sold base.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)