• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Chemical Resistant Storage Cabinet, White 900x450x1030 mm

Chemical Resistant Storage Cabinet, White 900x450x1030 mm

Standard Unit Price:
-
Days to Ship :
18 Day(s) or more

[Features]
· Whether the lock is open or closed is indicated in red (locked) and blue (unlocked).
· Includes a key pocket to prevent keys from becoming lost when not in use.
· It has three doors so the frontage is wide and easy to use.

Basic Specifications

  • Product Type
    Steel Chemical Cabinet
  • Key
    No Key
  • External Dimensions(mm)
    900×450×50
  • Details Type
    Base
  • Specifications
    Specifications: base
  • Weight(kg)
    3.5
  • Manufacturer Product Name
    Instrument Cabinet V945-B1
  • Manufacturer Model Number
    V945-B1
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
18 Day(s) or more
-

Part Number : 3-2138-15
Days to Ship 18 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Steel Chemical Cabinet
  • Key
    No Key
  • External Dimensions(mm)
    900×450×50
  • Details Type
    Base
  • Specifications
    Specifications: base
  • Weight(kg)
    3.5
  • Manufacturer Product Name
    Instrument Cabinet V945-B1
  • Manufacturer Model Number
    V945-B1
  • Material
    Main Body: Steel (Melamine Resin Baked Finish)
  • Shelf Board Load Capacity(kg)
    50
  • Shelf Spacing(mm)
    16.6mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)