Tough Box (Mr. Genius)

Tough Box (Mr. Genius)

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

[Features]
· Flexible, ensuring that it won't easily break even when stepped on or struck.

Basic Specifications

  • Product Type
    Chemical tray
  • Material
    PP
  • External Dimensions(mm)
    290×490×290
  • Details Type
    S Type
  • Product Name
    Durable Box 8672200 029609
  • Manufacturer Model Number
    8672200 029609
  • Capacity(L)
    Approximately 26
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
4 Day(s) or more
-

Part Number : 2-9764-01
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Chemical tray
  • Material
    PP
  • External Dimensions(mm)
    290×490×290
  • Details Type
    S Type
  • Product Name
    Durable Box 8672200 029609
  • Manufacturer Model Number
    8672200 029609
  • Capacity(L)
    Approximately 26
  • Material Details
    PP (Polypropylene)
  • Weight(kg)
    Approximately 0.85

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)