Waste Liquid Container Storage Cabinet (UT-Lab.)

Caution
Product Description
A wastewater storage cabinet which can safely store wastewater collection containers.
[Features]
· A lid is attached to the wastewater funnel to prevent offensive odors from spreading.
· Can be stored beneath lab benches, etc.
· The storage amount of waste liquid can be confirmed with the window in the door.
· Stores 1 to 4 plastic tanks.
· The main body is made of steel, with melamine resin baked coating.
· The wastewater funnel is made from PP (polypropylene) with a stainless steel lid attached.
[Applications]
· For research and development, etc.
Waste Liquid Container Storage Cabinet Allowing For Safe Storage Of Waste Liquid Collection Containers

WF-1 external appearance image
Can store 1 to 4 plastic tanks and can be stored underneath the lab bench, etc.
The waste liquid funnel has a cover, preventing the spread of odors. The door has a window, making it easy to check how much waste liquid is being stored.
Plastic tanks sold separately.

WF-4 external appearance image
· Material (main body) steel (melamine resin baked finish)
· Material (funnel for waste liquid) PP (polypropylene)
· Material (funnel for waste liquid lid) stainless steel (SUS304).
Specifications Of Each Storage cabinet
WF-1
- Size 240 × 425 × 600 mm
- No. of plastic tanks stored: 1
WF-2
- Size 480 × 425 × 600 mm
- No. of plastic tanks stored: 2
WF-4
- Size 960 × 425 × 600 mm
- No. of plastic tanks stored: 4
| Part No. | Model Number | Size (mm) | No. Of Plastic Tanks Stored |
|---|---|---|---|
| 2-712-01 | WF-1 | 240 × 425 × 600 | 1 |
| 2-712-02 | WF-2 | 480 × 425 × 600 | 2 |
| 2-712-03 | WF-4 | 960 × 425 × 600 | 4 |